Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts3K-0453: 3/4''-16 Hex Special Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
3K-0453: 3/4''-16 Hex Special Nut
3K-0453: 3/4''-16 Hex Special Nut

Track Nut

Brand: Cat

Product Images
3K-0453: 3/4''-16 Hex Special Nut

Track Nut

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
3K-04533K-0453
9X-39709X-3970
8R-08218R-0821
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3K-0453
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3K-0453

Units of Measure

USMetric
Thickness (mm): 22.22
Thickness (in): 0.875
Nut Type: Hex
Thread Size (in - TPI) (in): 3/4-16
Hand of Thread: RH
Material: Alloy Mixed: Metal,Alloy Zinc,Carbon Steel
Thread Size (in): 0.03
Coating: Zinc
Thread Size (mm): 0.750
Thread Size (dia x pitch) (mm): 3/4x16
Drive (mm): 38.1
Drive (in): 1.5
View More
Compatible Models for part number 3K-0453

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250 RR-250B

WHEEL TRACTOR

613

RECLAIMER MIXER

RM-250C

WHEEL SCRAPER

613 613B

VIBRATORY COMPACTOR

CS-431C CS-553 CP-433C CS-551 CS-431B CS-433C CP-323 CB-314 CS-323 CP-553

WHEEL DOZER

814

COLD PLANER

PR-1000C PR-1000 PR-450 PR-450C PM-201 PM-565 PR-750B PM-565B

WHEEL LOADER

980 966C 980B 950 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert