Find factory fit parts and view parts diagrams.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Cat® Aluminum Selector Piston used in Transmission Control Valve
Cat
Material Description
Aluminum
Diameter (in)
1.19
Length (in)
2.95
Outside Diameter (in)
1.186
Material
Aluminum,Alloy Aluminum
Weight (lb)
0.1
Cat® Selector And Pressure Control Valve Spacer provide precise valve alignment for efficient hydraulic pressure control
Cat
Material Description
Steel
Material
Carbon Steel
Thickness (in)
0.06
Outside Diameter (in)
0.81
Cat® Shim (Selector and Control Valve)
Cat
Material Description
Steel
Diameter (in)
0.59
Material
Carbon Steel,Alloy Zinc,Oil Fluid
Thickness (in)
0.03
Cat® Gray Iron Casted Selector Body used in Transmission Valves
Cat
Material Description
Cast Iron
Overall Length (in)
11.06
Overall Width (in)
9.96
Overall Height (in)
2.36
Material
Gray (Flake) Iron,Oil Fluid
Cat® Plastic Orifice Screen Plug for Transmission Selector and Pressure Control Valves
Cat
Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve
Cat
Type
Center Hole-slot
Washer Type
Flat
Outside Diameter (in)
0.812
Material
Shim Steel,Carbon Steel
Length (in)
0.062
Inside Diameter (in)
0.125
Center Hole Form
Non-Threaded
Thickness (in)
0.063
Cat® Thrust Race for Control Valves and Selector Valves
Cat
Material
Alloy Steel
Inside Diameter (in)
2.5
Outside Diameter (in)
3.5
Height (in)
0.03
Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve
Cat
Material Description
Steel
Standard Color
Green
Outside Diameter (in)
0.433
Length (in)
1.374
Material
Carbon Steel
Cat® Selector Pressure Control Valve used in Transmission Hydraulic Control
Cat
Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve
Cat
Type
Center Hole-slot
Washer Type
Flat
Outside Diameter (in)
0.812
Material
Shim Steel,Carbon Steel
Length (in)
0.009
Coating
Zinc Plated
Inside Diameter (in)
0.125
Center Hole Form
Non-Threaded
Thickness (in)
0.01
Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve
Cat
Type
Center Hole-slot
Washer Type
Flat
Outside Diameter (in)
0.812
Material
Shim Steel,Carbon Steel
Length (in)
0.035
Coating
Zinc Plated
Inside Diameter (in)
0.125
Center Hole Form
Non-Threaded
Thickness (in)
0.035
Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve
Cat
Material Description
Steel
Standard Color
Brown
Outside Diameter (in)
0.433
Length (in)
1.374
Material
Carbon Steel
Cat® Selector And Pressure Control Valve directs hydraulic fluid to different actuators, allowing operators to control different functions
Cat
Material
Anti-Sieze Compound Mixed: Metal
Cat® Transmission Selector Valve Spring Retainer
Cat
Material
Steel,Carbon Steel
Inside Diameter (in)
0.51
Outside Diameter (in)
0.73
Overall Length (in)
0.516
Flange Diameter (in)
1.161
Lip Thickness (in)
0.12
Sleeve Inside Diameter (in)
0.511
Cross Holes
No
Sleeve Outside Diameter (in)
0.728
Unique Features
No
Cat® Selector and Pressure Control Transmission Valve provides precise hydraulic pressure control within the transmission system
Cat
Cat® Transmission Speed Sensor Harness for Transmission Hydraulic Control and Selector Valve
Cat
1 - 16 of 234 results
1 - 16 of 234 results