Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits421-1305: GASKET (F) KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
421-1305: GASKET (F) KIT
421-1305: GASKET (F) KIT

Fuel System Kit

Brand: Cat

Product Images
421-1305: GASKET (F) KIT
421-1305: GASKET (F) KIT

Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1S-0004: 5.33 x 18.42mm 70A VMQ O-Ring
1S-0004: 5.33 x 18.42mm 70A VMQ O-RingQuantity: 2
4N-1104: 0.79mm Thick Fuel Line Gasket
4N-1104: 0.79mm Thick Fuel Line GasketQuantity: 1
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 3
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
5P-0796: 12.7mm Shaft Diameter Double Lip Seal
5P-0796: 12.7mm Shaft Diameter Double Lip SealQuantity: 2
6V-4314: 5.33 x 129.54mm 75A FKM O-Ring
6V-4314: 5.33 x 129.54mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 3
6H-9691: 2.9mm Inner Diameter Seal O Ring
6H-9691: 2.9mm Inner Diameter Seal O RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 3
114-8718: 26.64mm Inner Diameter Fuel System O Ring Seal
114-8718: 26.64mm Inner Diameter Fuel System O Ring SealQuantity: 12
6V-8977: 25.17mm Bore Diameter Rubber Lip Seal
6V-8977: 25.17mm Bore Diameter Rubber Lip SealQuantity: 1
6N-2508: 0.79mm Thick Engine Cover Gasket
6N-2508: 0.79mm Thick Engine Cover GasketQuantity: 1
5L-8991: 0.78mm Thick Housing Cover Gasket
5L-8991: 0.78mm Thick Housing Cover GasketQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 1
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 14
5P-8119: 17.04mm Inner Diameter Seal O Ring
5P-8119: 17.04mm Inner Diameter Seal O RingQuantity: 12
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 3
4N-1870: 0.78mm Governor Gasket
4N-1870: 0.78mm Governor GasketQuantity: 1
4N-7465: 1.8mm Thick Fuel System Gasket
4N-7465: 1.8mm Thick Fuel System GasketQuantity: 1
4N-1105: 0.8mm Thick Two Hole Flange Gasket
4N-1105: 0.8mm Thick Two Hole Flange GasketQuantity: 1
4N-1868: 0.8mm Thick Governor Adapter Gasket
4N-1868: 0.8mm Thick Governor Adapter GasketQuantity: 1
2P-8643: 0.78mm Thick Fuel Line Gasket
2P-8643: 0.78mm Thick Fuel Line GasketQuantity: 2
2P-8669: 0.79mm Thick Governor Gasket
2P-8669: 0.79mm Thick Governor GasketQuantity: 1
2P-8697: 0.78mm Thick Governor Linkage Gasket
2P-8697: 0.78mm Thick Governor Linkage GasketQuantity: 1
8L-3873: Hydromechanical Fuel Shutoff System Flange Gasket
8L-3873: Hydromechanical Fuel Shutoff System Flange GasketQuantity: 2
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-RingQuantity: 1
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
5P-5601: 1.78 x 33.05mm 75A FKM O-RingQuantity: 2
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 10
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
Showing 1 to 32 of 33Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 421-1305
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 421-1305

MARINE ENGINE

3412D 3412

TRUCK

773B

TRACTOR

772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert