Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity442-2378: EMCP 4.3 - Sensor Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
442-2378: EMCP 4.3 - Sensor Kit
442-2378: EMCP 4.3 - Sensor Kit

Sensors and conectors required for installation of retrofit panel (speed, temp, pressure)

Brand: Cat

Product Images
442-2378: EMCP 4.3 - Sensor Kit
442-2378: EMCP 4.3 - Sensor Kit
442-2378: EMCP 4.3 - Sensor Kit

Sensors and conectors required for installation of retrofit panel (speed, temp, pressure)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

216-8684: 844kPa Brass Pressure Sensor
216-8684: 844kPa Brass Pressure SensorQuantity: 1
102-0050: 8V Temperature Sensor
102-0050: 8V Temperature SensorQuantity: 1
155-2270: PLUG CONNECTOR
155-2270: PLUG CONNECTORQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
318-1181: Magnetic Speed Sensor
318-1181: Magnetic Speed SensorQuantity: 1
169-8670: Conn Plug Assembly
169-8670: Conn Plug AssemblyQuantity: 2
136-5321: 18 AWG Bulk Cable
136-5321: 18 AWG Bulk CableQuantity: 3048
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 30
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 442-2378

We are still working on adding a specification for this part.

Compatible Models for part number 442-2378

GENERATOR

SR4 SR4B SR4BHV

TRUCK ENGINE

G3306

GENERATOR SET

C18 GEN SE C6.6 G3406 C7.1 GEN S C15 GEN SE C2.2 C13GENSET C9 GEN SET G3516 C175-20 3412 G3512 C175-16 G3412C G3508 C7.1 C3.3 C3.3DE50E0 G3516B C3.3DE50E2 C18 I6 G3516C G3516E C7.1DE150E0 G3520C G3520B 3516 C18 G3520E 3306B C15 3508B 3512 C4.4 GEN S C13 C32 GENSET 3512C 3512B C15 I6 C9 3508 C27 3412C C4.4 C32 3456 C7.1DE200E C4.4DE55E2 C3.3 GEN S 3406C G3306 C7.1DE150E 3406E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 C13 XQ350 C3.3DE33E3 C3.3DE33E0 G3512E 3516C 3516B G3412 3516E

POWER MODULE

3516C PP3516 PMG3516 PM3516 C32

LOCOMOTIVE ENGINE

3516C 3516B 3508B 3512B

PETROLEUM ENGINE

3516B C175-16 3508C 3512C 3512B

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

C27 C15 C18 C32

GEN SET ENGINE

3406C 3412 3412C 3516B C-12 3456 G3508 3304B C15 GEN SE 3126B 3116 3512 3114 3512B 3508B 3516 3306B

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B

MARINE ENGINE

3512C 3508C 3508B 3512B 3516B 3516C

INDUSTRIAL ENGINE

3516B 3508B 3512B 3512C

GAS ENGINE

G3304 G3412 G3408C G3408B G3516E G3408 G3406 G3516C G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert