Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits449-9769: Aftercooler & Lines Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits449-9769: Aftercooler & Lines Install Gasket Kit
449-9769: Aftercooler & Lines Install Gasket Kit

Aftercooler and Lines Kit

Brand: Cat

Product Images
449-9769: Aftercooler & Lines Install Gasket Kit
449-9769: Aftercooler & Lines Install Gasket Kit
449-9769: Aftercooler & Lines Install Gasket Kit

Aftercooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

4N-1848: 0.82mm Thick Aftercooler Gasket
4N-1848: 0.82mm Thick Aftercooler GasketQuantity: 1
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 6
245-8342: 0.8mm Thick Square Gasket
245-8342: 0.8mm Thick Square GasketQuantity: 1
112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-RingQuantity: 3
112-8186: 88.26mm Inside Diameter Seal-O-Ring
112-8186: 88.26mm Inside Diameter Seal-O-RingQuantity: 2
4N-5795: 0.79mm Thick Aftercooler Manifold Core Gasket
4N-5795: 0.79mm Thick Aftercooler Manifold Core GasketQuantity: 1
5S-1188: 88.26mm Inside Diameter Seal-O-Ring
5S-1188: 88.26mm Inside Diameter Seal-O-RingQuantity: 2
112-3259: 59.69mm Inside Diameter Seal-O-Ring
112-3259: 59.69mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 449-9769

We are still working on adding a specification for this part.

Compatible Models for part number 449-9769

GENERATOR

SR4

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3408

TRUCK ENGINE

3408

GENERATOR SET

3408C

WHEEL TRACTOR

631D 633D 639D 637D

MARINE ENGINE

3408 3408B

INDUSTRIAL ENGINE

3408B

TRUCK

769C

QUARRY TRUCK

771C

WHEEL DOZER

834B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced