Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies456-8482: 19.1mm Inner Diameter Hydraulic Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies456-8482: 19.1mm Inner Diameter Hydraulic Hose
456-8482: 19.1mm Inner Diameter Hydraulic Hose

Cat® Hydraulic hoses are flexible, allowing them to bend and route around different obstacles while maintaining their strength and durability

Brand: Cat

Custom Length
Product Images
456-8482: 19.1mm Inner Diameter Hydraulic Hose
456-8482: 19.1mm Inner Diameter Hydraulic Hose

Cat® Hydraulic hoses are flexible, allowing them to bend and route around different obstacles while maintaining their strength and durability

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
456-8482456-8482
6V-97466V-9746
432-2008432-2008
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 456-8482

Units of Measure

USMetric
Bulk Unit of Measure: CM
Pressure Capacity (psi): 140,000.0
Inside Diameter (in): 0.75
Inside Diameter (mm): 19.05
Dash Size: -12
Outside Diameter (in): 1.26
Outside Diameter (mm): 32.0
Working Pressure (kPa): 35,000.0
Working Pressure (psi): 5,076.0
Operating Temperature: -40°C to 121°C
Material: Rubber
Application: Oil Resistance
SAE: SAE 100R13
View More
Compatible Models for part number 456-8482

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced