Caterpillar
Caterpillar
Complete your tax details anytime right here.
485-4895: PUMP GP-WATER

485-4895: PUMP GP-WATER

Water Pump Kit with Pump & Gasket

Brand: Cat

Product Images

485-4895: PUMP GP-WATER
485-4895: PUMP GP-WATER
485-4895: PUMP GP-WATER
485-4895: PUMP GP-WATER

485-4895: PUMP GP-WATER

Water Pump Kit with Pump & Gasket

Brand: Cat

Parts included in this kit

No results available.

225-8019: Water Pump Housing Gasket

Quantity: 1

485-4894: Water Pump

Quantity: 1

Showing 1 to 2 of 2

Description for part number 485-4895

Description:Water pump and gasket kit.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 485-4895

    Material:

    Corrosion Preventative Fluid

Compatible Models for part number 485-4895

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G R1300G II

MATERIAL HANDLER

MH3032

MOTOR GRADER

120M 12M 120 140 GC

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D5R LGP D4K XL D5R2 D5R XL D3K XL D6N D6K D6K LGP D4 D5 D4K LGP D4K2 LGP D6K XL D5K2 LGP D6K2 D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT COMPACTOR

CB7 CB13 CB10

ASPHALT PAVER

AP-655D AP1055 AP500 AP655 BG555E AP-1000E AP-555E AP600 AP555F AP500F AP-1055F AP-1055E BG600D AP-600D AP555 AP-500E

PIPELAYER

PL61

EXCAVATOR

333 GC 320D2 313D2 GC 320D L 330D2 326 GC 320D2 GC 320D GC 326D2 323D2 L 320GX 313D2-GC 313D2 326GC OTHER 320 GX 320 GC 336 GC 318D2 L 320 326 324 330 GC 323 323D3 330 323D L 330D2 L 333 323D2 326D2 L 323 GX 320D 323GC 323 MHPU 329D2 L 320D2 L 329D2

VIBRATORY COMPACTOR

CS-56 CS-54 CS78B CS-56B CS-68B CS54B CB7 CS7 CS-44 CB-64 CS-54B CB-54 CS-78B CS-79B CS-64B CP74B CP-54B CS-76 CS-74 CS68B CS56B CS-74B CB-44B CB-68B CS-64 CS79B CP-56B CP-64 CB-54B CB-66B CP-54 CP-56 CP54B CP-74B CP-44 CB-64B CP76B CS74B CS14 CP-76 CP-74 CP56B

MOBILE HYD POWER UNIT

330 MHPU M316D

COMPACT TRACK LOADER

299C

GENERATOR SET

C6.6 DE200E0 DE200GC C7.1 C7.1DE150E0 C4.4 XQP150 C7.1DE200E DE165GC C7.1DE150E DE220GC C7.1 GEN C7.1 GEN S C4.4DE88E3 DE150GC XQP100

WHEEL TRACTOR

613G

HEX BASED SPL SOLUTION

318D2 320D2 330D2

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CP44B 815K 815 CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS11 CS12 CS16 CS19 CP7 CS44B CS54B

BACKHOE LOADER

420E 430E 450E

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

TELEHANDLER

TH3510D TL642 TL642D TL642C TL1055C TL1055D TL943 TH357D TL1055 TL943D TL943C TH408D TL1255 TL1255C TL1255D TH514D

WHEEL LOADER

962 928H 928HZ 962L 950M 950L 962M 926 924 930 938 930H 930K 950GC 814K 924HZ 924H 924K 938H 938K

COMPACT WHEEL LOADER

910H 914G 914G2 908H

ENGINE - MACHINE

C4.4 C6.6

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR16-C7.1 CAT

WHEELED EXCAVATOR

M315D2 M322D MH M318D M315GC M318 M324D2 MH M318D MH M322D2 M322D M315D M317D2 M316D M320D2 M313D M322D2 MH

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 3056E C4.4

WHEEL FELLER BUNCHER

2470C 553C

COMPACTOR

CB8 CB13 CB15

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced