Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement486-3284: HVAC Breather Snorkel Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement486-3284: HVAC Breather Snorkel Kit
486-3284: HVAC Breather Snorkel Kit

This kit provides increased cab air filter life for machines used in dusty or high airborne debris applications. Kit contains duct work and hardware required to relocate the cab fresh air intake to a higher location near the roof of the cab.

Brand: Cat

Product Images
486-3284: HVAC Breather Snorkel Kit
486-3284: HVAC Breather Snorkel Kit

This kit provides increased cab air filter life for machines used in dusty or high airborne debris applications. Kit contains duct work and hardware required to relocate the cab fresh air intake to a higher location near the roof of the cab.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

198-9707: SCREW-TRUSS
198-9707: SCREW-TRUSSQuantity: 4
486-3280: DUCT AS
486-3280: DUCT ASQuantity: 1
486-3283: Air Conditioner Breather Access Cover
486-3283: Air Conditioner Breather Access CoverQuantity: 1
172-8591: M6 x 1mm Clip on Nut
172-8591: M6 x 1mm Clip on NutQuantity: 3
9C-5344: 18mm Width Steel Spacer
9C-5344: 18mm Width Steel SpacerQuantity: 4
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 3
210-5829: M6-1 x 20mm Wing Head Bolt
210-5829: M6-1 x 20mm Wing Head BoltQuantity: 2
388-7905: Air Conditioner Breather Snorkel Hose
388-7905: Air Conditioner Breather Snorkel HoseQuantity: 1
490-7021: Air Conditioner Breather Cover
490-7021: Air Conditioner Breather CoverQuantity: 1
490-8003: 1.6mm Thick Breather Mounting Bracket
490-8003: 1.6mm Thick Breather Mounting BracketQuantity: 1
348-3485: Air Cleaner Vacuator Valve
348-3485: Air Cleaner Vacuator ValveQuantity: 1
490-7257: 10mm Thick Air Conditioner Breather Seal
490-7257: 10mm Thick Air Conditioner Breather SealQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 1
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 2
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 486-3284
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 486-3284

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced