Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4F-4873: 0.79mm Thick Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4F-4873: 0.79mm Thick Gasket
4F-4873: 0.79mm Thick Gasket

Gasket

Brand: Cat

Product Images
4F-4873: 0.79mm Thick Gasket
4F-4873: 0.79mm Thick Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-4873
Material: Rubber Gasket Gasket
Overall Width (mm): 92.0
Overall Length (mm): 92.0
View More
Compatible Models for part number 4F-4873

GENERATOR

SR4

GENERATOR SET

3306B 3408C 3412C 3406C

WHEEL TRACTOR

623E 623F 621E 621F 627E 627F

ENGINE

G3406

TRACK LOADER

977D

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12 C15

WINCH

57H

MOTOR GRADER

16H NA

WHEEL LOADER

993 993K

GEN SET-MILITARY

3608

POWER PACK

C18

TRACK-TYPE TRACTOR

D8R D8N D8 GC D8GC D11T

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3306 3406B 3412 3408B 3408C 3608 3606 3412C 3616 3406 3408 3306B

RIPPER

8

MARINE ENGINE

D353E D353C D353D 3616 C12 3612 C280-16 C280-12 D342C 3306B D333C 3408B 3408C 3412E 3306 3412D 3412 3406B 3406C C280-6 C280-8 3408 3406 D342 D343

MARINE AUXILIARY

3608

PIPELAYER

583R 587R 578

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3412 C18 D333C 3406E 3406B 3406C D342 D343 3406 3412E 3412C 3408E 3408B 3408C C-15 C-16 3456 D353C D353E D353D C15 D342C

WHEEL SCRAPER

621E

GAS ENGINE

G3612 G3616 G3608 G342C G343 G353D G3412 G3408B G3408 G3406

BULLDOZER

8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced