Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4S-5845: 5/16''-18 x 6 1/2'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4S-5845: 5/16''-18 x 6 1/2'' 12-Point Head Bolt
4S-5845: 5/16''-18 x 6 1/2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
4S-5845: 5/16''-18 x 6 1/2'' 12-Point Head Bolt
4S-5845: 5/16''-18 x 6 1/2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4S-5845

Units of Measure

USMetric
Bolt Length (in): 6.5
Bolt Length (mm): 165.1
Flange Diameter (in): 0.47
Bolt Type: 12 Point Head
Grip Length (in): 5.125
Grip Length (mm): 130.18
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.012
Coating: Zinc Phosphate + Oil
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 4S-5845

WHEEL TRACTOR

627 621

WHEEL SCRAPER

657 657B

MOTOR GRADER

12G 14H NA 130G 120G 160G 140G 16H NA 12F 14H 14G 16H 14E 16G

RIPPER SCARIFIER

130G 140G 12G 16G

WHEEL LOADER

980B 980

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced