Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges4T-0731: Dozer Cutting Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges4T-0731: Dozer Cutting Edge
4T-0731: Dozer Cutting Edge

Cat® 19 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Product Images
4T-0731: Dozer Cutting Edge
4T-0731: Dozer Cutting Edge
4T-0731: Dozer Cutting Edge
4T-0731: Dozer Cutting Edge
4T-0731: Dozer Cutting Edge

Cat® 19 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-0731

Units of Measure

USMetric
End 2 Hole Offset (in): 4.094
Position: Center
End 1 Shape: Straight
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 32.189
Thickness (in): 0.748
Hole Quantity: 5
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 19.0
End 1 Hole Offset (in): 4.094
Width (mm): 203.2
End 1 Hole Offset (mm): 104.0
Hole Spacing (in): 6.0
Edge Type: Continuous
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 104.0
Overall Length (mm): 817.6
Width (in): 8.0
View More
Compatible Models for part number 4T-0731

TRACK-TYPE TRACTOR

D5H

RIPPER

5

BUCKET

BUCKET

ASPHALT FINISHER

MF41WD

BULLDOZER

5P 5S 5A

BLADE

BLADE

MOTOR GRADER

14M-3 14M3

WINCH

55

TRACK SKIDDER

527

WHEEL LOADER

950K 962K 950M 962 950 962M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced