Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges521-2874: Motor Grader Cutting Edge
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges521-2874: Motor Grader Cutting Edge
521-2874: Motor Grader Cutting Edge

Cat® 35 mm Serrated Flat Grader Cutting Edge

Brand: Cat

Product Images
521-2874: Motor Grader Cutting Edge
521-2874: Motor Grader Cutting Edge
521-2874: Motor Grader Cutting Edge
521-2874: Motor Grader Cutting Edge
521-2874: Motor Grader Cutting Edge

Cat® 35 mm Serrated Flat Grader Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 521-2874

Units of Measure

USMetric
Serrated Gap (in): 1.626
Serrated Gap (mm): 41.3
Serrated Tooth (in): 2.469
Serrated Tooth (mm): 62.7
Material: Boron Steel
Wear or Durability: Standard
End Hole Spacing (mm): 76.2
Overall Length (in): 71.906
Thickness (in): 1.378
Hole Quantity: 13
Edge Shape: Flat
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 35.0
Width (mm): 254.0
Hole Spacing (in): 6.0
Edge Type: Serrated
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3.0
Overall Length (mm): 1,826.4
Width (in): 10.0
View More
Compatible Models for part number 521-2874

MOTOR GRADER

18M3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced