Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity566-6250: C175 Repower engine install kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
566-6250: C175 Repower engine install kit
566-6250: C175 Repower engine install kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
566-6250: C175 Repower engine install kit
566-6250: C175 Repower engine install kit
566-6250: C175 Repower engine install kit
566-6250: C175 Repower engine install kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

459-3361: Tube Assembly
459-3361: Tube AssemblyQuantity: 1
459-3364: Tube Assembly
459-3364: Tube AssemblyQuantity: 1
456-2814: PLATE AS
456-2814: PLATE ASQuantity: 2
354-8266: 212.8mm Inner Diameter Exhaust Flanged Elbow
354-8266: 212.8mm Inner Diameter Exhaust Flanged ElbowQuantity: 1
306-0297: 248.80mm Flanged Inside Diameter Bellows
306-0297: 248.80mm Flanged Inside Diameter BellowsQuantity: 2
373-8232: PLATE AS
373-8232: PLATE ASQuantity: 1
374-9488: Muffler Support Plate
374-9488: Muffler Support PlateQuantity: 2
278-0125: STRAP
278-0125: STRAPQuantity: 2
302-8136: 290.10mm Minimum Internal Diameter V Band Clamp
302-8136: 290.10mm Minimum Internal Diameter V Band ClampQuantity: 6
535-5979: BRACKET AS
535-5979: BRACKET ASQuantity: 1
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 22
8T-4172: M10-1.5 x 80mm Hex Head Bolt
8T-4172: M10-1.5 x 80mm Hex Head BoltQuantity: 2
198-4767: 12mm Thick Hard Washer
198-4767: 12mm Thick Hard WasherQuantity: 20
362-1320: M12-1.75 x 35mm Hex Head Bolt
362-1320: M12-1.75 x 35mm Hex Head BoltQuantity: 4
242-9806: 126.00mm Internal Diameter Steel Clamp
242-9806: 126.00mm Internal Diameter Steel ClampQuantity: 2
189-8354: BAR
189-8354: BARQuantity: 2
134-5641: 1.72mm Thick Exhaust Line Gasket
134-5641: 1.72mm Thick Exhaust Line GasketQuantity: 2
289-4083: M12-1.75 x 50mm Hex Head Bolt
289-4083: M12-1.75 x 50mm Hex Head BoltQuantity: 16
459-3387: PLATE AS
459-3387: PLATE ASQuantity: 1
459-3377: BRACKET AS
459-3377: BRACKET ASQuantity: 2
456-2817: PLATE
456-2817: PLATEQuantity: 1
8X-3130: Muffler Exhaust Pipe Strap
8X-3130: Muffler Exhaust Pipe StrapQuantity: 4
198-4766: M10 ID Steel Flat Washer
198-4766: M10 ID Steel Flat WasherQuantity: 16
198-4778: M12 ID Steel Hard Washer
198-4778: M12 ID Steel Hard WasherQuantity: 8
259-2627: M12-1.75 x 40mm Hex Head Bolt
259-2627: M12-1.75 x 40mm Hex Head BoltQuantity: 8
8T-4184: M12-1.75 x 45mm Hex Head Bolt
8T-4184: M12-1.75 x 45mm Hex Head BoltQuantity: 4
8T-4192: M12-1.75 x 25mm Hex Head Bolt
8T-4192: M12-1.75 x 25mm Hex Head BoltQuantity: 8
158-2312: Muffler Tube Mounting Bracket
158-2312: Muffler Tube Mounting BracketQuantity: 2
535-5978: BRACKET AS
535-5978: BRACKET ASQuantity: 1
535-5980: BRACKET
535-5980: BRACKETQuantity: 1
398-3137: BRACKET AS
398-3137: BRACKET ASQuantity: 2
459-3380: CLAMP AS
459-3380: CLAMP ASQuantity: 2
Showing 1 to 32 of 41Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 566-6250

We are still working on adding a specification for this part.

Compatible Models for part number 566-6250

TRUCK

797

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert