Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareGrommets580-8071: Hydraulic Tank Gauge Grommet
HomeHardware, Seals, & ConsumablesHardwareGrommets580-8071: Hydraulic Tank Gauge Grommet
580-8071: Hydraulic Tank Gauge Grommet

Cat® Grommet for Hydraulic Tank Group for Proper Sealing

Brand: Cat

Product Images
580-8071: Hydraulic Tank Gauge Grommet
580-8071: Hydraulic Tank Gauge Grommet
580-8071: Hydraulic Tank Gauge Grommet
580-8071: Hydraulic Tank Gauge Grommet
580-8071: Hydraulic Tank Gauge Grommet

Cat® Grommet for Hydraulic Tank Group for Proper Sealing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 580-8071

Description:
Hydraulic tank group grommets are an essential component in hydraulic systems, as they prevent leakage of fluid from the hydraulic tank and protect the hydraulic lines and hoses from wear and tear caused by contact with metal or plastic surfaces. They are commonly used in a variety of industrial and automotive applications and are available in a range of sizes and materials to suit different requirements.

Attributes:
• They are essential components in hydraulic systems.
•They protect hydraulic lines and hoses from wear and tear.
• The grommet is resistant to corrosion to ensure long-lasting use in the hydraulic system.
• They are easy to install and replace if needed.

Applications:
The grommet is used to secure an oil level gauge in place in a hydraulic tank, and it provides a tight seal around the gauge to prevent hydraulic fluid from leaking out of the tank. These grommets are extensively used in CAT 797F, 793F, 793F XQ, 793F CMD, 793F OEM, 793, 793D, and 798 AC - Off-Highway Truck.

View More
Specifications for part number 580-8071

Units of Measure

USMetric
Material: Rubber
Overall Length (in): 6.04
Overall Length (mm): 153.5
Overall Thickness (in): 0.47
Overall Thickness (mm): 11.9
Overall Width (in): 1.34
Overall Width (mm): 34.0
View More
Compatible Models for part number 580-8071

TRUCK

793D 797F 793F 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793D 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced