Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits599-7281: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
599-7281: Single Cylinder Head Install Kit
599-7281: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
599-7281: Single Cylinder Head Install Kit
599-7281: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description: • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Description: • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Pumper
SPF343C
Generator Set
3512C3512B
Petroleum Engine
3512C
Reman Engine
3516B
Wheel Dozer
854G
Wheel Loader
994F992G
Engine - Machine
C4.4
Marine Auxiliary
3512C3516B
Marine Engine
3512C3516B3512B
Industrial Engine
3508
Truck
785789793D793C777789C789D777C789B785C777D797B
Tractor
776D784C
Petroleum Package
TH55-KRESSTH48-E70
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts included in this kit

No results available.

320-8974: 1mm Thick Exhaust Manifold Gasket
320-8974: 1mm Thick Exhaust Manifold GasketQuantity: 1
4S-5898: 3.53 x 126.59mm 70A VMQ O-Ring
4S-5898: 3.53 x 126.59mm 70A VMQ O-RingQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 1
6V-6228: 26.64mm Inside Diameter Seal-O-Ring
6V-6228: 26.64mm Inside Diameter Seal-O-RingQuantity: 3
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
362-8264: Cylinder Head Gasket
362-8264: Cylinder Head GasketQuantity: 1
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines GasketQuantity: 1
7N-6806: 15.60mm Inner Diameter Round Seal
7N-6806: 15.60mm Inner Diameter Round SealQuantity: 1
272-0760: Valve Cover Press In Place Seal
272-0760: Valve Cover Press In Place SealQuantity: 1
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
127-2176: 1.6mm Carrier Thick Integral Seal Gasket
127-2176: 1.6mm Carrier Thick Integral Seal GasketQuantity: 1
240-7032: Rocker Base Press in Place Seal
240-7032: Rocker Base Press in Place SealQuantity: 1
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
241-5928: 1.2mm Thick Two Hole Flange Gasket
241-5928: 1.2mm Thick Two Hole Flange GasketQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 1
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Description for part number 599-7281

Description: • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 599-7281

We are still working on adding a specification for this part.

Compatible Models for part number 599-7281

PUMPER

SPF343C

GENERATOR SET

3512C 3512B

PETROLEUM ENGINE

3512C

REMAN ENGINE

3516B

WHEEL DOZER

854G

WHEEL LOADER

994F 992G

ENGINE - MACHINE

C4.4

MARINE AUXILIARY

3512C 3516B

MARINE ENGINE

3512C 3516B 3512B

INDUSTRIAL ENGINE

3508

TRUCK

785 789 793D 793C 777 789C 789D 777C 789B 785C 777D 797B

TRACTOR

776D 784C

PETROLEUM PACKAGE

TH55-KRESS TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert