Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-9262: 3.99mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-9262: 3.99mm Inside Diameter Seal-O-Ring
5P-9262: 3.99mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5P-9262: 3.99mm Inside Diameter Seal-O-Ring
5P-9262: 3.99mm Inside Diameter Seal-O-Ring
5P-9262: 3.99mm Inside Diameter Seal-O-Ring
5P-9262: 3.99mm Inside Diameter Seal-O-Ring
5P-9262: 3.99mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-9262

Units of Measure

USMetric
Cross Section Diameter (mm): 1.42
Cross Section Diameter (in): 0.056
Inside Diameter (mm): 3.99
Inside Diameter (in): 0.157
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 5P-9262

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT38H

OFF HIGHWAY TRUCK

773

WINCH

54H 57H 56H 59N 59L 58L 57 56 55 59 58

MOTOR GRADER

120H 14 120M 135H 163H 160 140M 140H 16H 14L 150 14M 140 143H 14H 12H 12M 160H 160M

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

WHEEL SKIDDER

525 515 545

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D9 GC D4H III D5H XL D4H D5M D5N D5H D6R D6M D6N D6H D7R D7H D8R D8L D8N D9R D9L D9N D4H XL D10N D10R D11N D11R D11T

PIPELAYER

578 561M 572R 583R 589

MINING EXCAVATOR

5110B

PETROLEUM PACKAGE

TH48-E70

WHEEL TRACTOR

631E 631G 623G 657E 657G 621G 627G 637G 637E

TRACK LOADER

983B 977K 977L

SOIL COMPACTOR

825G 825C 825B

EJECTOR TRUCK

740B 740 730 D400E II

BACKHOE LOADER

426B 438C 426C 438D 438B 424D 436C 436B 420D 432D 442D 430D 416C 428D 416D 428B 416B 428C

COLD PLANER

PM-465

WHEEL DOZER

824B 844 834G 834H 834B 824G 824C 854G 844H

LANDFILL COMPACTOR

836 836H 836G 826C 826B 826G 826H

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

WHEEL LOADER

972G 972H 988F II 950G II 962H 950H 994 990 992 980G II 988B 988G 988H 988F 966H 966G 980F II 980K HLG 924GZ 924HZ 990H 972G II 938G II 993K 924H 924G 992D 992B 962G II 980C 992C 980F 980H 980G 992G 980L 980K 980M 938H 990 II 994D 966G II 982M

CHALLENGER

55 MTC735 MTC745 65E MTC755 75E MTC765 85E 35 95E 45

ARTICULATED TRUCK

D250E II 740B D350E II 725 740 D400E II 735B 730 735 OEM 735 D300E II

RIPPER

11 10 7 6 5 4 9 8

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

TRUCK

785 789 793 797 793B 793C 69D 773E 773D 785C 785D 773B 785B 775D 789C 777C 777B 789B 777D 777F 777 769D 769C

TRACTOR

776 776D 776C 776B 768C 772B 784C 784B

BULLDOZER

10SU 7SU 6SU 11SU 7S LGP 8S 8U 9U 4S 4P 6 5A 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced