Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds6F-7012: 3/8-16 Threaded Type 2 Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
6F-7012: 3/8-16 Threaded Type 2 Stud
6F-7012: 3/8-16 Threaded Type 2 Stud

Cat® Type 2 Stud for front housing provides enhanced stability and strength

Brand: Cat

Product Images
6F-7012: 3/8-16 Threaded Type 2 Stud
6F-7012: 3/8-16 Threaded Type 2 Stud
6F-7012: 3/8-16 Threaded Type 2 Stud
6F-7012: 3/8-16 Threaded Type 2 Stud
6F-7012: 3/8-16 Threaded Type 2 Stud

Cat® Type 2 Stud for front housing provides enhanced stability and strength

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6F-7012
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6F-7012
Locking Feature: steel stud
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Notes: Thread Length (mm)18.25625, Stud End Thread Length: 14.2875
Hole Thread Pitch: 16
Material: Low Alloy Steel
Stud Thread Pitch: 16
Stud Thread Size: .375
Thread Size (mm): 0
Length (mm): 39.6875
View More
Compatible Models for part number 6F-7012

GENERATOR

SR500 WEG SR4 SR4B

TRUCK ENGINE

3408B 3408 3406 3406C 3406B

POWER MODULE

XQG400 PM3412

INTEGRATED TOOLCARRIER

IT12

OEM SOLUTIONS

3412C

WINCH

57H 59N 59L 58L 59 58

MOTOR GRADER

120G 140G 16G 130G 140 14G 14E 12G 12E

TRACK-TYPE TRACTOR

D10 D6C D6D D6R D7R D7F D5 D8R D8L D8N D8H D9G D9L D9N D10N D10R D11R

MARINE ENGINE

D353E D353C D353D D379A D379B D330A D397D 3408B 3408C D364 D375D 3406B 3406C D398A D398B D337 D315 D333A C30 C32 3412C 3412E 3412D 3412 3408 3406

PIPELAYER

578 572R 561C 589

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245 245B

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

3412C G3412 3412 CG137-12 G3412C 3408C CG137-08 3456 3406C

WHEEL TRACTOR

650B 651B 651E 660B 621 637 631D 631E 631C 641 651 641B 657 666B 666 623B 623E 623F 621B 633C 657E 657B 621E 621F 633D 639D 627B 627E 627F 637D 637E

HYDRAULIC CONTROL

143 141 140

ENGINE

G3412 G3408 G3412C

TRACK LOADER

963 973 983B 977D 977H 955H 955K 955L

PETROLEUM ENGINE

3412E C15

SOIL COMPACTOR

825G 825C 815

EJECTOR TRUCK

D400E II

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PR-750B

WHEEL DOZER

834B 824G 824C 814 824G II

LANDFILL COMPACTOR

826G II 816 826C 826G

WHEEL LOADER

980G II 988B 966C 980F II 992D 980C 992C 980F 980G

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C G3412C 3412 POWER SYS 3412C 3406 3408

ARTICULATED TRUCK

D400E D350E D400E II

RIPPER

10 9 8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406E 3406C D398B 3408E 3408B 3408C 3456 D320A 3412 3406 3412E 3412C CG137-08 C-15 C-16 D398 D399 D353C D353E D353D C15 D379 D379B

TRUCK

773B 777C 777B 777D 773 769C

WHEEL SCRAPER

666B 621E 621B 657E 657B 623E 666 657

GAS ENGINE

G398 G399 G379A G342C CG137-08 CG137-12 G353D G3412 G3408C G3408B G3408 G3406 G379

TRACTOR

772 776D 776C 776B 768C 772B

BULLDOZER

10SU 824S 8S 8U 9C 9U 9S 834U 834S 10C 10S 10U 8A 825 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert