Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6I-1450: Engine Air Filter
Home6I-1450: Engine Air Filter
6I-1450: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Product Images
6I-1450: Engine Air Filter
6I-1450: Engine Air Filter
6I-1450: Engine Air Filter
6I-1450: Engine Air Filter
6I-1450: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-1450

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Type: Primary
Seal Type: Radial Seal
Material: Carbon Steel
Depth (mm): 154.2
Depth (in): 6.071
Media Type: Standard
Height (in): 8.173
Width (mm): 207.6
Shape: Round
Height (mm): 207.6
Primary vs Secondary: Primary
Width (in): 8.173
View More
Compatible Models for part number 6I-1450

VIBRATORY COMPACTOR

CP-323C CB-434B CS-323C CB-434C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced