Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6K-3772: 7/16''-14 x 2 1/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6K-3772: 7/16''-14 x 2 1/4'' 12-Point Head Bolt
6K-3772: 7/16''-14 x 2 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
6K-3772: 7/16''-14 x 2 1/4'' 12-Point Head Bolt
6K-3772: 7/16''-14 x 2 1/4'' 12-Point Head Bolt
6K-3772: 7/16''-14 x 2 1/4'' 12-Point Head Bolt
6K-3772: 7/16''-14 x 2 1/4'' 12-Point Head Bolt
6K-3772: 7/16''-14 x 2 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6K-3772

Units of Measure

USMetric
Bolt Length (in): 2.25
Material: STEEL,Alloy Zinc,Carbon Steel,Alloy Steel
Bolt Length (mm): 57.15
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.625
Grip Length (mm): 15.88
Flange Diameter (in): 0.66
Hand of Thread: RH
Bolt Size (in): 7/16
Thread Size (in): 0.017
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x14
View More
Compatible Models for part number 6K-3772

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

3208

POWER MODULE

PMG3516 PM3508 PM3516 PM3512

TRACK-TYPE TRACTOR

D7R D9 D7 D7R LGP D9T D9R D9 GC D11N D7R II D7E LGP D7E

MARINE ENGINE

3512C 3516 3512 3508 3208 3508C 3508B 3512B 3516B 3516C

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

WHEEL TRACTOR

613B

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B G3516C G3516E G3516H G3520C 3508C G3520B 3516 G3520E G3516K 3508B 3512 G3520H G3520K 3512C 3512B SR5 3508 G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

VEHICULAR ENGINE

3516 3512

ENGINE

G3516C G3516J 3516C 3516PETROLEUM G3520 G3520J 3508PETROL 3512PETROL 3512C

TRACK LOADER

955K 955L

PETROLEUM ENGINE

3512 3516C 3516B 3508C 3508B 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B 3508

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

836 826C

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

980 980B

ENGINE - MACHINE

3208

GEN SET ENGINE

G3520 3516B 3508 G3516 G3512 3512 3512B 3508B 3516

RIPPER

11

ENGINE - INDUSTRIAL

3512B 3561B

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512B 3512C 3508 G3520H

TRUCK

785 789 793 793B 793C 789C 777C 777B 785C

TRACTOR

776C 776B 784C

GAS ENGINE

G3512H G3512E G3508J G3512B G3512J G3508B G3520B G3516J G3520J G3516C G3516B G3512 G3516 G3508

BULLDOZER

11U 11SU 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced