Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes6N-7840: 12.63mm Outer Diameter Oil Level Gauge Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes6N-7840: 12.63mm Outer Diameter Oil Level Gauge Tube
6N-7840: 12.63mm Outer Diameter Oil Level Gauge Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
6N-7840: 12.63mm Outer Diameter Oil Level Gauge Tube
6N-7840: 12.63mm Outer Diameter Oil Level Gauge Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-7840

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 12.7
Material: Alloy Copper,Alloy Mixed: Metal
Outside Diameter (in): 0.5
View More
Compatible Models for part number 6N-7840

POWER PACKAGE

G3406

GENERATOR

SR4 SR4B

WHEEL TRACTOR

621B 627E 623B 627F 621E 621F 623E 623F

GENERATOR SET

3406C G3406 3456

TRUCK ENGINE

3406B 3406

ENGINE

G3406

WHEEL DOZER

814B

MOTOR GRADER

16H NA 16G

GEN SET ENGINE

3406C 3406 3406B

MARINE ENGINE

3406B 3406C 3406E 3406

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C15 3406 3456 C18 3406E 3406B 3406C

WHEEL SCRAPER

621E 623F 621F 627F 623E 627E

FRONT SHOVEL

5080

GAS ENGINE

G3406

EXCAVATOR

375-A 375-A L

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced