Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts6N-9159: Cogged V-Belt (set of 3)
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts
6N-9159: Cogged V-Belt (set of 3)
6N-9159: Cogged V-Belt (set of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Product Images
6N-9159: Cogged V-Belt (set of 3)
6N-9159: Cogged V-Belt (set of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6N-91596N-9159
9L-66399L-6639
1R-07491R-0749
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-9159
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-9159

Units of Measure

USMetric
Belt Length (in): 60.98
Belt Width (in): 0.63
Belt Type: V-Belts - Cogged
Belt Length (mm): 1,549
Belt Width (mm): 15.9
View More
Compatible Models for part number 6N-9159

GENERATOR

SR4

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3412C

GENERATOR SET

3412C 3412

ENGINE - INDUSTRIAL

3406B

ENGINE

C13B

INDUSTRIAL ENGINE

3412 C13 C15 3406C 3408B 3408C

PETROLEUM ENGINE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert