Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins6V-3535: 25mm Long Chamfered End Steel Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins6V-3535: 25mm Long Chamfered End Steel Dowel Pin
6V-3535: 25mm Long Chamfered End Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
6V-3535: 25mm Long Chamfered End Steel Dowel Pin
6V-3535: 25mm Long Chamfered End Steel Dowel Pin
6V-3535: 25mm Long Chamfered End Steel Dowel Pin
6V-3535: 25mm Long Chamfered End Steel Dowel Pin
6V-3535: 25mm Long Chamfered End Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-3535
Material Description: steel - pins and dowels
Notes: Overall Length: 25, Pin Diameter: 9.55, End Type 1: Chamfer, End Type 2: Chamfer
Material: Carbon Steel
View More
Compatible Models for part number 6V-3535

UNDERGROUND ART TRUCK

AD22

GENERATOR

SR5 SR4B

TRUCK ENGINE

C-10 C-12 C11 C13

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

TRANSMISSION-ONHIGHWAY

CX28

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

LOAD HAUL DUMP

R1600G R1600H R1700G R1700

OFF HIGHWAY TRUCK

793F 798 AC 793 798 796 AC 794 AC

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 16 14 18 12M 3 AWD 16M 160 150 14M 160M 3 AWD 140 16GC 14M3 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D8N D7R II

MARINE AUXILIARY

C32

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

3196 C-12 C18 C12 C15 3406E C175-16 C32B 3176C 3176B C30 C32 C32 MARINE C9

TRACK FELLER BUNCHER

522 521

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

345B II 349F LXE 349D L 349E L 349E L VG 352F XE VG 345B 345C 345D 349F L 349D2 352F-VG 349D 349E 349F 352 UHD 352F 345B L 349 349D2 L 352 355 345C L 345D L VG 345D L 345B II MH 365B II 365B L 345C MH 365B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-C13I C18

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU 345D 345C 349D L 349D2 345C L

GENERATOR SET

XQ425 C13 XQ375 C175-16GENSET SR5 C9 C32 D1500 C13 XQ350 DE450GC C13GENSET C175-20 D350GC DE500SGC C175-16 D400GC C18 C15 3512 C13 DE550GC DE500GC DE450SGC C32B 3516E

WHEEL TRACTOR

623H 621K OEM 621H 627H

MARINE POWERTRAIN

C12

RECLAIMER MIXER

RM400 RM-300

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C175-16 C32 MARINE C175-20 C13B C9.3 3516E

LOCOMOTIVE ENGINE

C175-16 C175-20

PETROLEUM ENGINE

C-15 C13 C11 C9 C32 C175-16 3512E

EJECTOR TRUCK

730C2 EJ 730C 730

BACKHOE LOADER

426B 438B 416 426 428 436B 438 436 428B 416B

COLD PLANER

PM312 PM313 PM310

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

982XE 972H 980 982 980GC 980XE 966H 982 XE 980 XE 980K HLG 980C 980F 980L 980K 980M 982M

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM400

ENGINE - MACHINE

3176C

CHALLENGER

65E 75D 75E 85E 85D 95E

GEN SET ENGINE

3608 3606 C13GENSET POWER SYS 3616

ARTICULATED TRUCK

730C2 730 EJECTOR 730C 725 730 735

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

3176C C175-16 3196 C-15 C11 C13

TRUCK

797 795F XQ 793F 793F XQ 797F 794 AC 797B 793F CMD 793F OEM 795F AC 793F AC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

GAS ENGINE

G3612 G3616 G3606

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced