Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-5219: M8-1.25 x 40mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-5219: M8-1.25 x 40mm Hex Head Bolt
6V-5219: M8-1.25 x 40mm Hex Head Bolt

Cat® M8x1.25 Thread 40mm Long Hex Head Bolt

Brand: Cat

Product Images
6V-5219: M8-1.25 x 40mm Hex Head Bolt
6V-5219: M8-1.25 x 40mm Hex Head Bolt
6V-5219: M8-1.25 x 40mm Hex Head Bolt
6V-5219: M8-1.25 x 40mm Hex Head Bolt
6V-5219: M8-1.25 x 40mm Hex Head Bolt

Cat® M8x1.25 Thread 40mm Long Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
6V-5219
This part:
6V-5219: M8-1.25 x 40mm Hex Head Bolt
Bolt Length (in)

1.575

Grip Length (in)

0.148

Thread Size (in)

0

Description

Cat® M8x1.25 Thread 40mm Long Hex Head Bolt

627-7259
This part:
627-7259: FASTENER BIN KIT; M8 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M8, 7 Assorted Lengths, 9 Part Numbers, 225 Pieces, Phosphate and Oil Coating

Related parts
178-2211
178-2211: Fastener Kit - Metric Coarse
Check Price
198-4765
198-4765: M8 ID Steel Flat Washer
Check Price
5P-7970
5P-7970: M8 x 1.25mm Hex Nut
Check Price
6V-9189
6V-9189: M8 x 1.25mm Cone Lock Nut
Check Price
9M-1974
9M-1974: M8 ID Steel Flat Washer
Check Price
3T-0852
3T-0852: M8 x 1.25mm Hex Lock Nut
Check Price
3E-4352
3E-4352: M8 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert