Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-8214: M6-1 x 20mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-8214: M6-1 x 20mm Hex Head Bolt
6V-8214: M6-1 x 20mm Hex Head Bolt

Cat® Metric Hex Head Bolt, M6x1, 20 mm Long

Brand: Cat

Product Images
6V-8214: M6-1 x 20mm Hex Head Bolt
6V-8214: M6-1 x 20mm Hex Head Bolt
6V-8214: M6-1 x 20mm Hex Head Bolt
6V-8214: M6-1 x 20mm Hex Head Bolt
6V-8214: M6-1 x 20mm Hex Head Bolt

Cat® Metric Hex Head Bolt, M6x1, 20 mm Long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
6V-8214
This part:
6V-8214: M6-1 x 20mm Hex Head Bolt
Bolt Length (in)

0.787

Grip Length (in)

0.118

Thread Size (in)

0

Description

Cat® Metric Hex Head Bolt, M6x1, 20 mm Long

627-7256
This part:
627-7256: FASTENER BIN KIT; M6 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M6, 6 Assorted Lengths, 8 Part Numbers, 180 Pieces, Phosphate and Oil Coating

Related parts
178-2211
178-2211: Fastener Kit - Metric Coarse
Check Price
198-4764
198-4764: WASHER-HARD
Check Price
9X-8267
9X-8267: M6 ID Steel Flat Washer
Check Price
6V-7743
6V-7743: M6 x 1mm Cone Lock Nut
Check Price
208-8469
208-8469: M6 x 1mm Hex Lock Nut
Check Price
6V-8225
6V-8225: M6 x 1mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert