Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6V-8736: 30.00mm Long Straight Adapter
HomeHydraulicsOther Hydraulic Components6V-8736: 30.00mm Long Straight Adapter
6V-8736: 30.00mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
6V-8736: 30.00mm Long Straight Adapter
6V-8736: 30.00mm Long Straight Adapter
6V-8736: 30.00mm Long Straight Adapter
6V-8736: 30.00mm Long Straight Adapter
6V-8736: 30.00mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8736
Coolant and Urea Compatible Seal: 121-4345 (9/16-18), 6D-7128 (11/16-16)
Oil and Fuel Compatible Seal: 228-7088 (9/16-18), 228-7089 (11/16-16)
Transmission and Hydraulic Oil Compatibile Seal: 4J-5477 (9/16-18), 6V-8397 (11/16-16)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 6V-8736

GENERATOR SET

3508 C32 3406C 3508B

QUICK COUPLER

QUICK COUPLER

PETROLEUM ENGINE

C175-16

MATERIAL HANDLER

MH3037

ROTARY CUTTER

RC7

WHEEL LOADER

962 924H 924G 930G 930H 950K 962K 950M 950 962M

TRACK-TYPE TRACTOR

D5N D6N

FORWARDER

574 574B 564

INDUSTRIAL TRACTOR

HA771 HA871

MARINE ENGINE

3116 3126

QUICK COUPLER-MWL HPL

PW2503/7

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C175-16 3406C

TRUCK

795F XQ 795F AC 794 AC

WHEEL FELLER BUNCHER

HA770 HA870

GAS ENGINE

G3406

EXCAVATOR

340 345D L 349F L 349F LXE 349D2 L 336F LN XE 349D2 352F-VG 321D LCR 374D L 336F L XE 349E L 330 349E L VG 336E L 349E

VIBRATORY COMPACTOR

CC-24

MOBILE HYD POWER UNIT

349E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced