Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7H-2069: 3/4''-10 x 1'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7H-2069: 3/4''-10 x 1'' Hex Head Bolt
7H-2069: 3/4''-10 x 1'' Hex Head Bolt

Inch

Brand: Cat

Product Images
7H-2069: 3/4''-10 x 1'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7H-2069

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.15
Grip Length (mm): 3.81
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x10
View More
Compatible Models for part number 7H-2069

UNDERGROUND ART TRUCK

AD22 AD45B AD60 AD55 AD55B AD30 AD45

WHEEL TRACTOR

621B 621

HYDRAULIC CONTROL

163 143 183B 153 141 140

TRACK LOADER

973 977D 977H 977K 977L 953

SOIL COMPACTOR

815

PETROLEUM ENGINE

C280-12

WHEEL DOZER

814

LANDFILL COMPACTOR

816

WINCH

59N 59L 58L 57H 57 55 59

WHEEL LOADER

966C 966R

TRACK-TYPE TRACTOR

D7H D5 D8K D8H D9G D9H D10N D4D D5B D5E D6C D6D

GEN SET ENGINE

3608 3606 3616

CHALLENGER

65C 65E 65D 70C 75D 75C 75E 85C

ARTICULATED TRUCK

D550B D44B D25C D350C D30C D35C

RIPPER

8D 7 6 5 4 977 953 951 955 10 943

MARINE ENGINE

D336 C280-16 C280-12 C280-6 C280-8

PIPELAYER

583K 594H 594 561D 561C

WHEEL SCRAPER

637D 631D 627B 633D 621B

TRUCK

785

FRONT SHOVEL

235C

EXCAVATOR

229 225 215B 215C 235 225B 219 215 235B 235C 245

BULLDOZER

5A 5S 10SU 7SU 6A 6S 7A 7S 7U 10U 977A 8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced