Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7H-5569: 5/8''-18 x 7 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7H-5569: 5/8''-18 x 7 1/2'' Hex Head Bolt
7H-5569: 5/8''-18 x 7 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7H-5569: 5/8''-18 x 7 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7H-5569

Units of Measure

USMetric
Bolt Length (in): 7.5
Bolt Length (mm): 190.5
Bolt Type: Hex Head
Grip Length (in): 5.75
Grip Length (mm): 146.05
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.025
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 7H-5569

GENERATOR

SR4

GENERATOR SET

3408C 3412C CG137-08 CG137-12 3406C C18

POWER MODULE

XQG400

ENGINE

G3406 G3408 G3412C G3412

COLD PLANER

PR-750B

WHEEL DOZER

854K

WHEEL LOADER

993K 992K

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3412 3406 3408B 3408C 3408 POWER SYS 3412C

MARINE AUXILIARY

C32

MARINE ENGINE

C32 3408C 3412C 3412E C18 C15 3406B 3406C 3406E

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

CG137-08 3412 C18 C15 3406 3408B

TRUCK

777F

GAS ENGINE

G3412 CG137-08 G3408C G3408B G3408 G3406 CG137-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced