Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7N-0239: 7/16''-20 Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7N-0239: 7/16''-20 Hex Nut
7N-0239: 7/16''-20 Hex Nut

Turbocharger Cartridge Compressor Nut

Brand: Cat

Product Images
7N-0239: 7/16''-20 Hex Nut

Turbocharger Cartridge Compressor Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-0239

Units of Measure

USMetric
Thickness (mm): 11.4
Thickness (in): 0.449
Nut Type: Hex
Thread Size (in - TPI) (in): 4/9-20
Hand of Thread: RH
Length (in): 0.8
Material: Alloy Mixed: Metal
Thread Size (in): 0.017
Thread Size (mm): 0.4375
Height (in): 0.5
Width (mm): 20.3
Height (mm): 12.7
Thread Size (dia x pitch) (mm): 7/16x20
Drive (mm): 19.05
Drive (in): 0.75
Length (mm): 20.3
View More
Compatible Models for part number 7N-0239

GENERATOR

SR4 SR4B

TRUCK ENGINE

1673C 3208 3406B 1674 3408B 3408 3406 3306

POWER MODULE

XQG135

WINCH

57H

TRACK-TYPE TRACTOR

D7G D7H D5

MARINE ENGINE

D379A D379B 3208 3176B 3408B 3412C 3412E 3412 3406B 3406C 3408 3406

PIPELAYER

572G 571G 589

EXCAVATOR

235

GENERATOR SET

3412C 3406C G3306 G3306B

WHEEL TRACTOR

621R 633D 639D 631D 631E 637D

TRACK LOADER

973 977K

SOIL COMPACTOR

815B

COLD PLANER

PM-565

WHEEL DOZER

834B 814B

LANDFILL COMPACTOR

836 816B

PETROLEUM GEN SET

G3306B

WHEEL LOADER

966F II 972G 988F II 988B 980B 966D 966F 966E 966G

ENGINE - MACHINE

3408 3306 3208

GEN SET ENGINE

3406C 3306 3406B D379B 3412 3408B 3408C 3412C D398B 3508 D399 3406 3408

RIPPER

7

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3306 3412 D333C 3406B 3406C D398B 3406 3408B 3408C D398 D399 D379 D379B

WHEEL SCRAPER

657E

TRUCK

769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

GAS ENGINE

G3306B G3306

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced