Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7N-1961: 3/4''-16 x 8 1/2'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7N-1961: 3/4''-16 x 8 1/2'' 12-Point Head Bolt
7N-1961: 3/4''-16 x 8 1/2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
7N-1961: 3/4''-16 x 8 1/2'' 12-Point Head Bolt
7N-1961: 3/4''-16 x 8 1/2'' 12-Point Head Bolt
7N-1961: 3/4''-16 x 8 1/2'' 12-Point Head Bolt
7N-1961: 3/4''-16 x 8 1/2'' 12-Point Head Bolt
7N-1961: 3/4''-16 x 8 1/2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-1961

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 8.5
Material: STEEL,Alloy Zinc,Coating Fluid,Carbon Steel
Bolt Length (mm): 215.9
Bolt Type: 12 Point Head
Coating: Oil With Corrosion Inhibitor
Grip Length (in): 6.0
Grip Length (mm): 152.4
Flange Diameter (in): 1.13
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 7N-1961

PUMPER

SPS343 SPF343C SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

3516B 3516C XQ2280 XQC1200 PP3516 XQC1600 PMG3516 PM3508 PM3516 PM3512

LOAD HAUL DUMP

R2900

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789D 785D 3508B

TRACK-TYPE TRACTOR

D11N D11R

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512 3508 C18 3508C 3508B 3512B 3516B 3516C

MINING EXCAVATOR

5230B 5130 5230 5130B

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516E G3516H G3520C 3508C G3520B 3516 G3520E 3508B 3512 G3520H 3512C 3512B SR5 3508 3516B GEN G3512E 3516C G3512H 3516B 3516C GEN SET

VEHICULAR ENGINE

3516 3512

ENGINE

G3516C G3516J G3516H 3516C 3516PETROLEUM G3520 G3520J G3520H 3508PETROL 3512PETROL 3512B 3512C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B 3508

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

962K 994 992G 994F 994D 994H

GEN SET ENGINE

POWER SYS G3520 3516B G3516C G3516B G3520B 3508 G3508 G3516 G3512 3512 3512B 3508B 3516

ENGINE - MACHINE

C4.4 3516C

RIPPER

11

ENGINE - INDUSTRIAL

CG170-16 3512B 3561B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512B 3512C 3508 G3520H

TRUCK

785 789 793 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G3512H G3512E G3508J G3512B G3512J G3508B G3520B G3516J G3516E G3520J G3516C G3516B G3512 G3516 G3508

BULLDOZER

11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced