Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7N-8008: 28 Volt Double Pole Toggle Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7N-8008: 28 Volt Double Pole Toggle Switch
7N-8008: 28 Volt Double Pole Toggle Switch

Cat® Toggle Switch for tactile switching between two modes with a lever actuator that can be moved back and forth to change the switch's state

Brand: Cat

Product Images
7N-8008: 28 Volt Double Pole Toggle Switch
7N-8008: 28 Volt Double Pole Toggle Switch

Cat® Toggle Switch for tactile switching between two modes with a lever actuator that can be moved back and forth to change the switch's state

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-8008

Units of Measure

USMetric
Overall Width (in): 1.33
Length (in): 0.69
Material: Polyamide Plastic
Thread Size (in): 15/32-32 (panel mount), 6-32 (wire mount)
Overall Length (in): 2.52
Overall Width (mm): 34.0
Overall Height (mm): 23.1
Temperature (°C): -40 TO 85
Temperature (°F): -40 TO 185
Overall Height (in): 0.9
Overall Length (mm): 64.2
Length (mm): 17.5
View More
Compatible Models for part number 7N-8008

GENERATOR

WEG SR4 SR4B SR4BHV

UNDERGROUND ART TRUCK

AE40 AD40

POWER MODULE

XQG400

INTEGRATED TOOLCARRIER

IT38G

OFF HIGHWAY TRUCK

3508B

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D8 D8T D8R D8R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-655C AP-655D AP1055 BG-2455D BG-2455C AP-800 AP655 BG-240C BG555E AP-900B AP-1000B AP-1000E AP-1000D AP-555E AP-300D AP-1050B AP-650B AP-800D AP-800C AP-800B BG-230 AP-1050 BG-260D BG-260C BG1055E AP600 AP-200B AP-1055B AP-1055D AP-1055E BG600D AP-1000 BG-2255C BG-225C AP-600D BG-230D BG655D BG1000E AP-500E SE47 BG-245C BG500E AP1000

MARINE AUXILIARY

3516B 3512C 3512B 3512 3508 3508B

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 D379A D379B D399 3508B 3408B 3408C 3406C D349 D348 D398A D398B 3516B 3306B 3512B 3412C 3304 3306 3304B 3412 3408

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130B

FRONT SHOVEL

5080 5090B

EXCAVATOR

330 L 320-A L 325-A FM L 320-A S 320-A N 375-A L 325-A 322N 325 LN 322-A LN 312-A 350-A 311-A 330-A L 330 LN 315-A L 325 L 350-A L 322-A 350 L 322-A L 322-A N 330-A L 325-A LN 317-A 325-A L 322 LN 320-A 322 L 317-A N 385B 330-A 317 N 320N 315-A 375-A 330-A LN 365B II 320 L 365B L 365B

VIBRATORY COMPACTOR

CP-533D CS-663E CS-531D CP-663E CS-533D CP-563D CS-583D CS-573D CS-683E CS-563D

WHEEL TRACTOR

657E 627E 637E

GENERATOR SET

G3516 G3516B G3516C G3516E 3508B 3508 3412C G3306 3412 G3520C 3516 C18 G3520E 3306B 3512 3512C 3512B 3408C 3456 3406C 3406E G3512E 3516C 3516B

RECLAIMER MIXER

RM-350B RM-350 RM-250C RM-500

HYDRAULIC CONTROL

48

PETROLEUM ENGINE

3508C 3508B 3516C 3516B 3512C 3512B

LOCOMOTIVE ENGINE

3516C 3516B 3612 3512C 3512B 3508C 3508B

BACKHOE LOADER

416 426 428 438 436

COLD PLANER

PM-201 PM-565 PM-565B

WHEEL DOZER

834B

LANDFILL COMPACTOR

836 826C 826G

PETROLEUM GEN SET

3512C

WHEEL LOADER

950G 966F II 938G

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B D398B 3304B 3512B 3306B 3306 3304 D379B 3412 3208 POWER SYS 3412C 3508 D399 3616 3406 3408 3512 3508B 3516

ENGINE - INDUSTRIAL

3406B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3406C D348 D349 D346 D398B 3408B 3408C 3512B 3512C 3306B 3304 3306 3412 D333C 3406 3412C 3508B D398 D399 D330C D379 D379B

WHEEL FELLER BUNCHER

543 533 TK370 TK380

ASPHALT SCREED

SE60 AS2251 AS3251C 10 FT 8-16B 10-20WB AS2302C AS2252C 10-20B SE60 FM AS2302 AS2301 8 FT AS4173 AS4251C AS4252C SE47 FM AS3301C 10B

GAS ENGINE

G398 G399 G3512E G379A G342C G3304 G3306 G3412 G3516E G3408 G3406 G3516C G3512 G3516 G379 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced