Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineFuel SystemInjector Nozzles7W-7037: Fuel Valve Nozzle
Home
EngineFuel SystemInjector Nozzles
7W-7037: Fuel Valve Nozzle
7W-7037: Fuel Valve Nozzle

Cat® Fuel Valve Nozzle regulates the precise flow of fuel into the combustion chamber, ensuring efficient and controlled combustion processes

Brand: Cat

Product Images
7W-7037: Fuel Valve Nozzle
7W-7037: Fuel Valve Nozzle

Cat® Fuel Valve Nozzle regulates the precise flow of fuel into the combustion chamber, ensuring efficient and controlled combustion processes

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
7W-7037
This part:
7W-7037: Fuel Valve Nozzle
Length (in)

8.7

Height (in)

1.5

Description

Cat® Fuel Valve Nozzle regulates the precise flow of fuel into the combustion chamber, ensuring efficient and controlled combustion processes

0R-3425
This part:
0R-3425: Cat® 3406 Reman Fuel Injector Nozzle
Length (in)

8.7

Height (in)

1.5

Description

Cat 3406 Reman Fuel Injector Nozzle (DI Fuel Valve)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert