Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0331: 1/2''-13 x 4 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0331: 1/2''-13 x 4 1/4'' Hex Head Bolt
7X-0331: 1/2''-13 x 4 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0331: 1/2''-13 x 4 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0331

Units of Measure

USMetric
Bolt Length (in): 4.25
Bolt Length (mm): 107.95
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 3.0
Grip Length (mm): 76.2
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 7X-0331

PUMPER

SCT673 SPT343

GENERATOR

SR5

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD63 AD45 AD40

INTEGRATED TOOLCARRIER

IT18B IT18

LOAD HAUL DUMP

R1600G R1600H R1600 R2900 R1300G R3000H R1700 II R2900G R2900 XE R1300

MATERIAL HANDLER

MH3037

OFF HIGHWAY TRUCK

777 798 AC 785D 785 777G 789D

MOTOR GRADER

120H 120M 135H 12H NA 120H ES 160 140K 140H 140H NA 140K 2 140 12H 24H 12K 160K 135H NA 120H NA

WINCH

528 57H 56H 59N 59L 58L 53 59

ROTARY CUTTER

RC7 RC20

BACKHOE

D3 931

WHEEL SKIDDER

528 545 530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D3B D4B D5H D6H D7R D8L D8N D9T D9R D9L D9N D10N D10R D11R D11T D7R II

ROTARY DRILL

MD6380

ASPHALT PAVER

BG-2455C BG-240C AP-900B AP-1000B AP-1050B AP-650B AP-800D AP-800C BG-230 BG-260C AP-1055B BG-225C BG-230D BG-245C

MARINE ENGINE

3516E C32B C32 C32 MARINE

MARINE AUXILIARY

C32B

PIPELAYER

572R II 578 583R 589

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C

EXCAVATOR

215D 225B 225D 219D 229 231D 235B 235C 235D

PETROLEUM PACKAGE

TH55

GENERATOR SET

G3512 C32 D1500 3512C C32B 3516C 3516B 3516C GEN SET 3516E

WHEEL TRACTOR

651E 631D 631E 631G 623G 623E 657E 621E 633D 657G 621G 627G 627E 637G 637D 637E

ENGINE

C32 MARINE 3516E

TRACK LOADER

931C II 973 935C 935B 973C 931B 931C 935C II

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

COLD PLANER

PR-1000 PR-1000C PM-565 PM-565B

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

WHEEL LOADER

960F 988F II 950B 950E 950F 995 916 988B 988F G916 966D 966F 966E 930M 966F II 950B/950E 924H 924K 980F 980G 990 II 926M 970F 994K 950F II

CHALLENGER

70C 65C 65D 75C 85C

ARTICULATED TRUCK

D300B D400E D250B D350E

RIPPER

10 3 6 9 8

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C

WHEEL SCRAPER

651E 631E 621E 657G 621G 621F 657E 637E 637G 627G 627F 627E

TRUCK

785 789 793 793D 793B 793C 785G 773F 785C 785D 797B 785B 775F 789C 789D 777C 789B 777D 777G 772 770 777 769D 769C

TRACTOR

776D 776C 768C 784C 784B

BULLDOZER

10SU 6SU 8U 9U 834U 834S 6 6A 6S 10U 8A 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced