Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2532: M20-2.5 x 130mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2532: M20-2.5 x 130mm Hex Head Bolt
7X-2532: M20-2.5 x 130mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
7X-2532: M20-2.5 x 130mm Hex Head Bolt
7X-2532: M20-2.5 x 130mm Hex Head Bolt
7X-2532: M20-2.5 x 130mm Hex Head Bolt
7X-2532: M20-2.5 x 130mm Hex Head Bolt
7X-2532: M20-2.5 x 130mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-2532

Units of Measure

USMetric
Bolt Length (in): 5.118
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 130.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 3.071
Material: STEEL,Alloy Zinc,Carbon Steel,Low Alloy Steel
Grip Length (mm): 78.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M20
Locking Feature: None
View More
Compatible Models for part number 7X-2532

INTEGRATED TOOLCARRIER

IT12B IT14F IT14B

WHEEL TRACTOR-SCRAPER

637 631 631K 613G 637K

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

307B 305.5D 305.5E 305C CR 305.5E2 CR 305E2 CR 305E

EXCAVATOR

325B L 312B 322B LN 325C L 322B 322C 321C 321B 312B L 325D L 350-A L 325B 350 L 325C 322B L 385B 320B 320C 320B FM LL 320B S 320B N 320B L 320B U 365B 320C L 318B N 350-A 325C FM 325B LN 320B LU 320B LL 317B L 329D L 320C FM 319C 318C 318B 317B LN 315B L 375-A 365B II 322C FM

SHOVEL

6040

WHEEL TRACTOR

631K 637K

TRACK LOADER

963 973C 963D 963C 963K

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

825 CP68B CS64B CS76B CS74B CP74B 825H 825G 825K CP11 CP12 CP14 CP16 CP17 CS11 CS12 CS13 CS14 CS16 CS17 CS56B CS68B CS66B CS54B 825G II

BACKHOE LOADER

432F2 442E 427F2 414E 428F2 426 428 424 446B 422F 422E 434F 432E 444F 432F 434 432 444F2 426 F2 444 446 422F2 428F 428E 434F2

WHEEL LOADER

938K 938M 907K 906K 906M 995 994 990 992 908K 908M 938 908 907 906 990K 994F 994D 994H

TELEHANDLER

TH82 TH83 TH357D TH3510 TH3510D TL642 TL642D TH103 TH357 TH408D TH407C TH408 TH62 TH63 TH306D TH406C

COMPACT WHEEL LOADER

920K 910F 910E 910K 910M 906H2 907H2 914 910 908 906 938 920 904H 906H 914K 914M 908M 908H2 906M 918M 907H 907M 908H

FORWARDER

584 574 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D250E II D300E II 740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

WHEELED EXCAVATOR

M325C MH W345B II M325B

PNEUMATIC COMPACTOR

PS-200B PS-300B PS-300C PS-360B CW12 PF-290B PF-300C PF-300B PS-150B

INDUSTRIAL ENGINE

C175-16 C4.4

QUARRY TRUCK

772G

WHEEL SCRAPER

637K

ASPHALT SCREED

SE60 V SE47 V AS4251C AS4252C SE50 VT SE50 V

LOGGER

322C

AUGER

A13

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD45

UNDERCARRIAGE

OEMS

FELLING HEAD

HF181

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

773GC 772 798 AC

MOTOR GRADER

14 14M 404F-22 14M3 14M-3

HYDRAULIC SHOVEL

6020 6040 6030 6020B 6060

TRACK-TYPE TRACTOR

D8 GC D5R LGP 30/30 D5R2 D6N OEM D6N XL D6M D6N D7E D5 D8 D7 D6N LGP D7R XR D7R LGP D8GC D5R XL D7R D8T D8R DEUCE D7E LGP

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP600 AP555F AP500F AP655F AP-600D SE47 AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E AP-1055F AP-1055E AP555 AP455 AP1000

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

5090B

SHEAR-DEMOLITION/SCRAP

VHS-60/4 VHS-60/3 S365B S365C S3035 VHS-40/3 S3025 S325B

VIBRATORY COMPACTOR

CB10 CS-56B CS-68B CB7 CP-533C CD-44B CS-54B CS-66B CS-531C CS-64B CS-76B CS-533C CP74B CS-74B CP-563C CB46B CB-54B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-634C CB-634D CS12 CS14 CD-54B CS54B CB-64 CB-54 CB-564D CD-54 CP-54B CS68B CS56B CB-44B CB-68B CB-434D CP-56B CP-68B CP54B CP-74B CS-583C CP76B CS74B CS-573C CS-563C CP68B CP56B

MOBILE HYD POWER UNIT

325C

GENERATOR SET

DE500 DE630 3412C XQ1140 DG400 C13GENSET DG500 C18 C15 C15 I6 3456 DG450 DG350 3056 3054 C15 GEN SE C18 I6 3406C

ENGINE

C175-16

LOCOMOTIVE ENGINE

3512E 3512C 3512B 3508B

EJECTOR TRUCK

740B 740

MULTI PROCESSOR JAW

MP365

ENGINE - MACHINE

C32

CHALLENGER

55 MT800 35 45 MTC735 MTC745 MTC755 MTC765

SHEAR

S3070 S3050 S3035 S3025 S2050

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

TRUCK

772G OEM 795F XQ 772G 797F 795F AC 772 770

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced