Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

7X-2584: M30-3.5 x 140mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2584: M30-3.5 x 140mm Hex Head Bolt
Home7X-2584: M30-3.5 x 140mm Hex Head Bolt

7X-2584: M30-3.5 x 140mm Hex Head Bolt

Cat® M30x3.5 Thread 140mm Long Hex Head Bolt

Brand: Cat

Product Images

7X-2584: M30-3.5 x 140mm Hex Head Bolt
7X-2584: M30-3.5 x 140mm Hex Head Bolt
7X-2584: M30-3.5 x 140mm Hex Head Bolt
7X-2584: M30-3.5 x 140mm Hex Head Bolt

7X-2584: M30-3.5 x 140mm Hex Head Bolt

Cat® M30x3.5 Thread 140mm Long Hex Head Bolt

Brand: Cat

Related parts

8C-8722: M30 x 3.5mm Hex Nut

Metric, Coarse Thread UNC

8T-5065: M30 x 3.5mm Hex Lock Nut

Cat® Nylon Insert Locknut for thumb ensures secure and reliable fastening of the thumb attachment and prevents loosening

9X-8258: M30 ID Steel Flat Washer

Cat® A Hard Washer designed for M30 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced