Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7X-4805: 9.12mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-4805

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 9.12
Inside Diameter (in): 0.359
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 204
View More
Compatible Models for part number 7X-4805

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

3406E 3116

INTEGRATED TOOLCARRIER

IT12B IT38H IT14B

ROTARY DRILL

MD6540C MD6380

EXCAVATOR

320-A L 320-A S 320-A N 325-A 214B 325 LN 213B EL240B EL240C 224B 212B E240C E240B 325 L 206B 205B E120B 325-A LN 214B FT E110B 325-A L 320-A 385B 320N 211B 320 L

SHOVEL

6040

WHEEL TRACTOR

623B 623G 623E 621B 621E 621G 627G 627E

ROTARY MIXER

RM500B

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 3508C 3508B 2016 3516C 3516B 3512E 3512C 3512B

BACKHOE LOADER

446

WHEEL DOZER

834G 854G

LANDFILL COMPACTOR

836G

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

950F 995 994 980G II 988G 980G 992G 938H 994F 994D 994K 994H

TELEHANDLER

RT80 RT100

ARTICULATED TRUCK

D20D D250D D350E II 740 D400E II 735

ENGINE - INDUSTRIAL

3561B CG170-16 3512B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3406E 3116 3114 3408B 3512E 3512B 3512C 3456 G3520H 3512 3516 CG137-08 3508B 3508

WHEEL SCRAPER

651E 657B 627F 657

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3516J G3516E G3516C G3516B G3512 G3516 G3508

BULLDOZER

11SU 11U

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

POWER MODULE

XQG400 XQ2280 XQC1200 PP3516 PM3456 PM3516 PM3512 3516B 3516C XQC1600 PMG3516 PM3508

LOAD HAUL DUMP

R2900

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

793D 785D 789 785 789G 789D 3508B

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040 6030 6060 6030 T4 6030 T2

TRACK-TYPE TRACTOR

D10 D11 D8R D10T2 D8N D8R II D11N D11R D11T

ASPHALT PAVER

AP-1000

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 3508C 3508B 3406E 3516B 3516C 3516E 3512C 3512E 3512B

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

5090B

VIBRATORY COMPACTOR

CS-563 CP-563 CB-434

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 3508 3516B GEN CG137-12 G3520C G3520B 3516 G3520E 3512 G3520H G3520K 3512C 3512B 3456 3406E G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-500

ENGINE

3512E 3508PETROL 3512PETROL 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520 G3520J G3520H

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B 3508 3516 3512 3508C 3508B

EJECTOR TRUCK

740 D400E II

ROAD RECLAIMER

RM-350B RM500B RM500

ENGINE - MACHINE

3116 3114 3516C C4.4 3408

GEN SET ENGINE

3406E 3606 3516B G3520B 3456 3116 3114 3512B POWER SYS G3520 G3516C G3516B 3508 G3508 G3516 G3512 3512 3508B 3516

RIPPER

11

TRUCK

785 789 793 797 793D 793B 793C 785G 785C 785D 797B 785B 789C 789D 777C 777B 789B 777D 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced