Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8D-0648: 1/2''-13 x 4 1/2'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8D-0648: 1/2''-13 x 4 1/2'' 12-Point Head Bolt
8D-0648: 1/2''-13 x 4 1/2'' 12-Point Head Bolt

Inch

Brand: Cat

Product Images
8D-0648: 1/2''-13 x 4 1/2'' 12-Point Head Bolt
8D-0648: 1/2''-13 x 4 1/2'' 12-Point Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-0648

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 4.5
Material: STEEL,Carbon Steel,Alloy Zinc
Bolt Length (mm): 114.3
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 3.0
Grip Length (mm): 76.2
Flange Diameter (in): 0.75
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 8D-0648

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

WHEEL TRACTOR

633C

ENGINE

C15 C18 C32B INDUSTRIAL

LOAD HAUL DUMP

R1700G

PETROLEUM ENGINE

C15 C18

WHEEL LOADER

950B/950E 950B 950E 950F 994

TRACK-TYPE TRACTOR

D8L D11R D11T

MARINE ENGINE

C32 MARINE

INDUSTRIAL ENGINE

C-15 C-16 C18 C15 C32B

TRUCK

769D 769C 777C 777B 777D

WHEEL SCRAPER

631D 657G 657E

QUARRY TRUCK

771D 771C 777E

TRACTOR

776C 768C

GAS ENGINE

G3612 G3616 G3608

EXCAVATOR

229 225 231D M325C 235 245 225B 225D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced