Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Links8E-7409: Track Link
Home
UndercarriageTrack ComponentsTrack Links
8E-7409: Track Link
8E-7409: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit, 5 Tooth Master

Brand: Cat

Product Images
8E-7409: Track Link
8E-7409: Track Link
8E-7409: Track Link
8E-7409: Track Link
8E-7409: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit, 5 Tooth Master

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8E-74098E-7409
8E-74108E-7410
8E-74078E-7407
View All Parts
Frequently bought together
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-7409
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8E-7409

Units of Measure

USMetric
Bore To Rail (in): 3.071
Track Pitch (mm): 202.81
Track Link Crown Height (in): 0
Material: Boron Steel
Track Pitch (in): 7.985
Pin Retention System: Press Fit
Track Link Crown Height (mm): 0
UC System: HD
Overall Height (mm): 132
Eyebrow Thickness (in): 0
Steel Spec: 1E1287
Bushing End Strap Thickness (in): 1.339
Bushing Bore Diameter (mm): 70
Overall Height (in): 5.197
Eyebrow Thickness (mm): 0
Bushing End Strap Thickness (mm): 34
Bolt Hole Diameter (in): 0.846
Wear Sensor: No
Master Bolt Thread: 0.75
Bore To Rail (mm): 78
Bolt Hole Diameter (mm): 21.5
Master Link Type: 5 Tooth Master
Bushing Bore Diameter (in): 2.756
View More
Compatible Models for part number 8E-7409

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6R III D6R XL D6T XL D6 D6R D6T D6R LGP D6R II D6GC D6H II D6H D6R STD D6XE

UNDERCARRIAGE

OEMS

RIPPER

6

TRACK FELLER BUNCHER

1190 1190T TK741 TK722 TK721

PIPELAYER

PL72

TRACK LOADER

963D 963C 963K 963

EXCAVATOR

325C L 325C FM

BULLDOZER

6S 6SU 6A

WINCH

56H

TRACK SKIDDER

527

View More
Related parts
8E-7407
8E-7407: Track Link
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert