Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0100: M8-1.25 x 60mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-0100: M8-1.25 x 60mm Hex Head Bolt
8T-0100: M8-1.25 x 60mm Hex Head Bolt

Metric

Brand: Cat

Product Images
8T-0100: M8-1.25 x 60mm Hex Head Bolt
8T-0100: M8-1.25 x 60mm Hex Head Bolt
8T-0100: M8-1.25 x 60mm Hex Head Bolt
8T-0100: M8-1.25 x 60mm Hex Head Bolt
8T-0100: M8-1.25 x 60mm Hex Head Bolt

Metric

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
8T-0100
This part:
8T-0100: M8-1.25 x 60mm Hex Head Bolt
Bolt Length (in)

2.362

Grip Length (in)

0.148

Thread Size (in)

0

Description

Metric

627-7259
This part:
627-7259: FASTENER BIN KIT; M8 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M8, 7 Assorted Lengths, 9 Part Numbers, 225 Pieces, Phosphate and Oil Coating

Related parts
9M-1974
9M-1974: M8 ID Steel Flat Washer
Check Price
198-4765
198-4765: M8 ID Steel Flat Washer
Check Price
3E-4352
3E-4352: M8 ID Steel Flat Washer
Check Price
6V-9189
6V-9189: M8 x 1.25mm Cone Lock Nut
Check Price
5P-7970
5P-7970: M8 x 1.25mm Hex Nut
Check Price
3T-0852
3T-0852: M8 x 1.25mm Hex Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert