Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0282: M16-2 x 120mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0282: M16-2 x 120mm Hex Head Bolt
8T-0282: M16-2 x 120mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8T-0282: M16-2 x 120mm Hex Head Bolt
8T-0282: M16-2 x 120mm Hex Head Bolt
8T-0282: M16-2 x 120mm Hex Head Bolt
8T-0282: M16-2 x 120mm Hex Head Bolt
8T-0282: M16-2 x 120mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0282

Units of Measure

USMetric
Bolt Length (in): 4.724
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 120.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 3.228
Grip Length (mm): 82.0
Material: Steel,Carbon Steel,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 0.6299
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: None
Bolt Size (mm): M16
View More
Compatible Models for part number 8T-0282

UNDERGROUND ART TRUCK

AE40 AD40

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT12B IT14F IT38G IT14B

LOAD HAUL DUMP

R3000H R2900G R2900

SITE PREP TRACTOR

2864C 586C

OFF HIGHWAY TRUCK

793D 793F 798 AC 796 AC 794 AC 793 798

MOTOR GRADER

120M 14M

WHEEL SKIDDER

535C 535B 545C 545 525C 525B

TRACK-TYPE TRACTOR

D2 D1 D3 D5 D4K2 LGP D3K2 XL D5R LGP D6N LGP D5K2 LGP D3K2 LGP D5R2 D6N OEM D5K2 XL D5R XL D5M D5N D6N XL D6M D6N D4K2 XL

ASPHALT PAVER

BG-2455C AP-1055B

MARINE ENGINE

C140

TRACK FELLER BUNCHER

TK1051

PIPELAYER

561N 561M

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

EXCAVATOR

352 214B FT 214B 206 212 212B 206B M312 M315 M318

MOBILE HYD POWER UNIT

352FMHPU

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM-350B RM-500 RM-350

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

740 740B

WHEEL DOZER

834 834B 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

980 XE 982XE 960F 988F II 986 980 982 950G II 988GC 980GC 950G 962H 962G 986H 988 950H 950K 986K 962K 990 938G II 980XE 988F 988K 962G II 980L 980M 938G 938H 990 II 982 XE 982M 950F II

TELEHANDLER

RT80 TH330B TH220B RTC60 RT60 RT100 RT50 RT50SA

ROAD RECLAIMER

RM-350B

CHALLENGER

MTC755 MT700 MTC765 MTC735 MTC745

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

WHEELED EXCAVATOR

M318C M315C M316C M313C

TRUCK

793F CMD 797 793F OEM 795F XQ 793D 793F 795F AC 793F XQ 797F 794 AC 797B

WHEEL FELLER BUNCHER

2570C 2570D HA770 TK370 573C 573D TK380 543 HA870 563C 533 563D 2670C 553C 2670D 2470C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced