Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0670: M24-3 x 140mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-0670: M24-3 x 140mm Hex Head Bolt
8T-0670: M24-3 x 140mm Hex Head Bolt

Metric

Brand: Cat

Product Images
8T-0670: M24-3 x 140mm Hex Head Bolt
8T-0670: M24-3 x 140mm Hex Head Bolt
8T-0670: M24-3 x 140mm Hex Head Bolt
8T-0670: M24-3 x 140mm Hex Head Bolt
8T-0670: M24-3 x 140mm Hex Head Bolt

Metric

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-7676: M24 x 3mm Hex Lock Nut
6V-7676: M24 x 3mm Hex Lock Nut

Cat® Ensures secure connections with locknuts, preventing loosening and maintaining stability in various mechanical assemblies

Check Price
7X-0851: M24 x 3mm Hex Nut
7X-0851: M24 x 3mm Hex Nut

Cat® M24 Steel Hexagonal Plain Nut

Check Price
317-1117: M24 x 3mm Cone Lock Nut
317-1117: M24 x 3mm Cone Lock Nut

Lock Nut

Check Price
198-4771: M24 ID Steel Flat Washer
198-4771: M24 ID Steel Flat Washer

FLAT WASHER

Check Price
6V-8237: M24 ID Steel Flat Washer
6V-8237: M24 ID Steel Flat Washer

Cat® A Hard Washer designed for M24 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
6V-7676
6V-7676: M24 x 3mm Hex Lock Nut
Check Price
7X-0851
7X-0851: M24 x 3mm Hex Nut
Check Price
317-1117
317-1117: M24 x 3mm Cone Lock Nut
Check Price
198-4771
198-4771: M24 ID Steel Flat Washer
Check Price
6V-8237
6V-8237: M24 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert