Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges9U-9665: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges9U-9665: Bucket Cutting Edge
9U-9665: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Product Images
9U-9665: Bucket Cutting Edge
9U-9665: Bucket Cutting Edge
9U-9665: Bucket Cutting Edge
9U-9665: Bucket Cutting Edge
9U-9665: Bucket Cutting Edge
9U-9665: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9U-9665

Units of Measure

USMetric
Position: Rh/lh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Hole Size: 5/8-in Plow Bolt (18 Mm Square)
Thickness (mm): 19.0
Width (mm): 254.0
End 2 Hole Spacing (in): 4.0
End 1 Hole Spacing (mm): 101.6
Attachment Method: Bolt-on
End Shape 2: Straight
Width (in): 10.0
End Shape 1: Straight
End 2 Hole Offset (in): 1.909
End 2 Hole Spacing (mm): 101.6
Hole Quantity: 12
Edge Length (in): 48.134
Edge Shape: Continuous
End 1 Hole Offset (in): 2.224
End 1 Hole Spacing (in): 4.0
Edge Length (mm): 1,222.6
Hole Spacing (in): 4.0
End 1 Hole Offset (mm): 56.5
Hole Spacing (mm): 101.6
End 2 Hole Offset (mm): 48.5
View More
Compatible Models for part number 9U-9665

BACKHOE LOADER

446D 446B 446 440 450E 450F 450

TELEHANDLER

TH62 TH63 TH82 TH83

COMPACT WHEEL LOADER

914

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced