Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9V-4319: 1/2''-20 x 3'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9V-4319: 1/2''-20 x 3'' 12-Point Head Bolt
9V-4319: 1/2''-20 x 3'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
9V-4319: 1/2''-20 x 3'' 12-Point Head Bolt
9V-4319: 1/2''-20 x 3'' 12-Point Head Bolt
9V-4319: 1/2''-20 x 3'' 12-Point Head Bolt
9V-4319: 1/2''-20 x 3'' 12-Point Head Bolt
9V-4319: 1/2''-20 x 3'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9V-4319

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 3
Material: STEEL,Alloy Zinc,Carbon Steel,Coating Fluid
Bolt Length (mm): 76.2
Bolt Type: 12 Point Head
Coating: Oil With Corrosion Inhibitor
Grip Length (in): 2.187
Grip Length (mm): 55.56
Flange Diameter (in): 0.75
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x20
View More
Compatible Models for part number 9V-4319

LOAD HAUL DUMP

R1600 R1700 II

SOIL COMPACTOR

825C

WHEEL DOZER

824C

BULLDOZER

825 824S

LANDFILL COMPACTOR

826C

WHEEL LOADER

988B 980F II 980C 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced