Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7836: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
169-7836: Hydraulic Cylinder Seal Kit
169-7836: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
169-7836: Hydraulic Cylinder Seal Kit
169-7836: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

143-8024: RING
143-8024: RINGQuantity: 1
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
095-1713: 3.1 x 94.4mm 90A NBR O-Ring
095-1713: 3.1 x 94.4mm 90A NBR O-RingQuantity: 2
093-1519: 70mm Inner Diameter Backup Ring
093-1519: 70mm Inner Diameter Backup RingQuantity: 1
185-9084: RING-SEAL
185-9084: RING-SEALQuantity: 1
143-8025: 91.93mm Inner Diameter Ring
143-8025: 91.93mm Inner Diameter RingQuantity: 1
165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type SealQuantity: 1
093-1477: PACKING ROD
093-1477: PACKING RODQuantity: 1
126-2150: SEAL
126-2150: SEALQuantity: 1
143-8033: RING
143-8033: RINGQuantity: 1
9X-7298: 100mm Bore Diameter 2-Piece Seal
9X-7298: 100mm Bore Diameter 2-Piece SealQuantity: 1
099-5399: Scarf Cut Backup Ring
099-5399: Scarf Cut Backup RingQuantity: 3
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7836

We are still working on adding a specification for this part.

Compatible Models for part number 169-7836

EXCAVATOR

311B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert