Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products1U-7325: Crankshaft Seal Distorter Adapter
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
1U-7325: Crankshaft Seal Distorter Adapter
1U-7325: Crankshaft Seal Distorter Adapter

Cat® Crankshaft Seal Distorter Steel Adapter is used to ensure a secure and precise distortion of crankshaft seals during removal

Brand: Cat

Product Images
1U-7325: Crankshaft Seal Distorter Adapter
1U-7325: Crankshaft Seal Distorter Adapter
1U-7325: Crankshaft Seal Distorter Adapter
1U-7325: Crankshaft Seal Distorter Adapter
1U-7325: Crankshaft Seal Distorter Adapter

Cat® Crankshaft Seal Distorter Steel Adapter is used to ensure a secure and precise distortion of crankshaft seals during removal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Crankshaft Seal Distorter Adapter provides a stable and secure platform for a crankshaft seal distorter tool to distort the seal during removal or placement. The adapter attaches to the crankshaft of a machine and allows the distorter tool to apply the necessary torque and pressure to distort the seal without causing damage to the crankshaft or surrounding components.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Provides a stable platform for a distorter tool to apply torque and pressure for effective seal distortion

Applications:
A Crankshaft Seal Distorter Adapter helps to ensure that the seal is properly distorted and seated in place, preventing oil leaks and maintaining the integrity of the engine's components.

A Crankshaft Seal Distorter Adapter provides a stable and secure platform for a crankshaft seal distorter tool to distort the seal during removal or placement. The adapter attaches to the crankshaft of a machine and allows the distorter tool to apply the necessary torque and pressure to distort the seal without causing damage to the crankshaft or surrounding components.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Provides a stable platform for a distorter tool to apply torque and pressure for effective seal distortion

Applications:
A Crankshaft Seal Distorter Adapter helps to ensure that the seal is properly distorted and seated in place, preventing oil leaks and maintaining the integrity of the engine's components.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 50.8
Length (in): 2
Width (mm): 35
Width (in): 1.377
Material: Steel,Low Alloy Steel,Coating Mixed: Nonmetallic
Weight (kg): 0.184
Weight (lb): 0.405
Units of MeasureUSMetric
Length (mm): 50.8
Length (in): 2
Width (mm): 35
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-7325

A Crankshaft Seal Distorter Adapter provides a stable and secure platform for a crankshaft seal distorter tool to distort the seal during removal or placement. The adapter attaches to the crankshaft of a machine and allows the distorter tool to apply the necessary torque and pressure to distort the seal without causing damage to the crankshaft or surrounding components.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Provides a stable platform for a distorter tool to apply torque and pressure for effective seal distortion

Applications:
A Crankshaft Seal Distorter Adapter helps to ensure that the seal is properly distorted and seated in place, preventing oil leaks and maintaining the integrity of the engine's components.

View More
Specifications for part number 1U-7325

Units of Measure

USMetric
Length (mm): 50.8
Length (in): 2
Width (mm): 35
Width (in): 1.377
Material: Steel,Low Alloy Steel,Coating Mixed: Nonmetallic
Weight (kg): 0.184
Weight (lb): 0.405
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert