Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesTools1U-7600: Crankshaft Wear Sleeve Installation Tool
Home
Workshop SuppliesTools
1U-7600: Crankshaft Wear Sleeve Installation Tool
1U-7600: Crankshaft Wear Sleeve Installation Tool

Cat® Crankshaft Wear Sleeve Installation Tool helps to protect the crankshaft and the wear sleeve from potential damage during the installation process

Brand: Cat

Product Images
1U-7600: Crankshaft Wear Sleeve Installation Tool
1U-7600: Crankshaft Wear Sleeve Installation Tool
1U-7600: Crankshaft Wear Sleeve Installation Tool

Cat® Crankshaft Wear Sleeve Installation Tool helps to protect the crankshaft and the wear sleeve from potential damage during the installation process

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Crankshaft Wear Sleeve Installation Tool is used to precisely guide and position the crankshaft wear sleeve during the installation process. This precise positioning is required to ensure the wear sleeve is aligned correctly and seated properly within the crankshaft bore or journal. Proper alignment helps prevent premature wear, leaks, or damage to the crankshaft and surrounding components.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Prevents damage to these required components and ensures their intended functionality and longevity within the engine

Applications:
The Crankshaft Wear Sleeve Installation Tool applies a controlled and even force to the wear sleeve during the installation process. This controlled force helps to press the wear sleeve into the crankshaft bore or journal without causing any deformation or damage to the wear sleeve or the crankshaft surface.

The Crankshaft Wear Sleeve Installation Tool is used to precisely guide and position the crankshaft wear sleeve during the installation process. This precise positioning is required to ensure the wear sleeve is aligned correctly and seated properly within the crankshaft bore or journal. Proper alignment helps prevent premature wear, leaks, or damage to the crankshaft and surrounding components.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Prevents damage to these required components and ensures their intended functionality and longevity within the engine

Applications:
The Crankshaft Wear Sleeve Installation Tool applies a controlled and even force to the wear sleeve during the installation process. This controlled force helps to press the wear sleeve into the crankshaft bore or journal without causing any deformation or damage to the wear sleeve or the crankshaft surface.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 1.632
Weight (lb): 3.597
Units of MeasureUSMetric
Weight (kg): 1.632
Weight (lb): 3.597
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-7600

The Crankshaft Wear Sleeve Installation Tool is used to precisely guide and position the crankshaft wear sleeve during the installation process. This precise positioning is required to ensure the wear sleeve is aligned correctly and seated properly within the crankshaft bore or journal. Proper alignment helps prevent premature wear, leaks, or damage to the crankshaft and surrounding components.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Prevents damage to these required components and ensures their intended functionality and longevity within the engine

Applications:
The Crankshaft Wear Sleeve Installation Tool applies a controlled and even force to the wear sleeve during the installation process. This controlled force helps to press the wear sleeve into the crankshaft bore or journal without causing any deformation or damage to the wear sleeve or the crankshaft surface.

View More
Specifications for part number 1U-7600

Units of Measure

USMetric
Weight (kg): 1.632
Weight (lb): 3.597
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert