Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesTools8T-3099: Crankshaft Seal and Wear Sleeve Installer Tool
Home
Workshop SuppliesTools
8T-3099: Crankshaft Seal and Wear Sleeve Installer Tool
8T-3099: Crankshaft Seal and Wear Sleeve Installer Tool

Cat® Crankshaft Seal and Wear Sleeve Installer Tool helps to securely fit the seal and sleeve within its housing and reduces the risk of misalignment and damage

Brand: Cat

Product Images
8T-3099: Crankshaft Seal and Wear Sleeve Installer Tool
8T-3099: Crankshaft Seal and Wear Sleeve Installer Tool
8T-3099: Crankshaft Seal and Wear Sleeve Installer Tool
8T-3099: Crankshaft Seal and Wear Sleeve Installer Tool
8T-3099: Crankshaft Seal and Wear Sleeve Installer Tool

Cat® Crankshaft Seal and Wear Sleeve Installer Tool helps to securely fit the seal and sleeve within its housing and reduces the risk of misalignment and damage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Crankshaft Seal and Wear Sleeve Installer Tool incorporates a compression process that exerts controlled pressure on the seal and sleeve during fitting. This pressure helps compress and seat the seal securely onto the crankshaft, creating an effective seal and preventing oil leaks.

Attributes:
• Allows better installation of the seals
• Assures uniform contact around the crankshaft

Applications:
A Crankshaft Seal and Wear Sleeve Installer Tool ensures the correct fitting of crankshaft seals and sleeves and acts as a barrier, preventing accidental contact with debris and sharp edges that could cause seal distortion and tearing.

A Crankshaft Seal and Wear Sleeve Installer Tool incorporates a compression process that exerts controlled pressure on the seal and sleeve during fitting. This pressure helps compress and seat the seal securely onto the crankshaft, creating an effective seal and preventing oil leaks.

Attributes:
• Allows better installation of the seals
• Assures uniform contact around the crankshaft

Applications:
A Crankshaft Seal and Wear Sleeve Installer Tool ensures the correct fitting of crankshaft seals and sleeves and acts as a barrier, preventing accidental contact with debris and sharp edges that could cause seal distortion and tearing.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 271
Outer Diameter (in): 10.669
Length (mm): 53
Length (in): 2.086
Material: Steel,Carbon Steel,Alloy Zinc,Coating Mixed: Nonmetallic
Weight (kg): 9.98
Weight (lb): 22.002
Units of MeasureUSMetric
Outer Diameter (mm): 271
Outer Diameter (in): 10.669
Length (mm): 53
View More
Compatible Models
Compatible Models
Generator Set
3508B
View More
Generator Set
3508B
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 8T-3099

A Crankshaft Seal and Wear Sleeve Installer Tool incorporates a compression process that exerts controlled pressure on the seal and sleeve during fitting. This pressure helps compress and seat the seal securely onto the crankshaft, creating an effective seal and preventing oil leaks.

Attributes:
• Allows better installation of the seals
• Assures uniform contact around the crankshaft

Applications:
A Crankshaft Seal and Wear Sleeve Installer Tool ensures the correct fitting of crankshaft seals and sleeves and acts as a barrier, preventing accidental contact with debris and sharp edges that could cause seal distortion and tearing.

View More
Specifications for part number 8T-3099

Units of Measure

USMetric
Outer Diameter (mm): 271
Outer Diameter (in): 10.669
Length (mm): 53
Length (in): 2.086
Material: Steel,Carbon Steel,Alloy Zinc,Coating Mixed: Nonmetallic
Weight (kg): 9.98
Weight (lb): 22.002
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert