Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products2P-8289: Storage Case Foam Block
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
2P-8289: Storage Case Foam Block
2P-8289: Storage Case Foam Block

Cat® Storage Case Convoluted Foam Block provides secure and protective storage for sensitive equipment and components within the machine's storage compartments

Brand: Cat

Product Images
2P-8289: Storage Case Foam Block
2P-8289: Storage Case Foam Block
2P-8289: Storage Case Foam Block
2P-8289: Storage Case Foam Block
2P-8289: Storage Case Foam Block

Cat® Storage Case Convoluted Foam Block provides secure and protective storage for sensitive equipment and components within the machine's storage compartments

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Storage Case Foam Block works on the principle of providing a custom-fit, cushioned environment for stored items. The precisely engineered cavities and contours within the foam block hold the items in place, preventing them from shifting or dislodging during machine movement. The high-density foam material absorbs and dissipates the energy of shocks, impacts, and vibrations, protecting the delicate or sensitive contents from damage.

Attributes:
• Provides excellent cushioning and protection for delicate items stored in the case
• Helps to keep items securely in place and prevents them from shifting or moving around inside the case

Applications:
The Storage Case Foam Block is used with precise, custom-fit cavities and contours to hold the specific items being stored securely, ensuring a secure and organized storage solution.

The Storage Case Foam Block works on the principle of providing a custom-fit, cushioned environment for stored items. The precisely engineered cavities and contours within the foam block hold the items in place, preventing them from shifting or dislodging during machine movement. The high-density foam material absorbs and dissipates the energy of shocks, impacts, and vibrations, protecting the delicate or sensitive contents from damage.

Attributes:
• Provides excellent cushioning and protection for delicate items stored in the case
• Helps to keep items securely in place and prevents them from shifting or moving around inside the case

Applications:
The Storage Case Foam Block is used with precise, custom-fit cavities and contours to hold the specific items being stored securely, ensuring a secure and organized storage solution.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 495.3
Length (in): 19.5
Width (mm): 215.9
Width (in): 8.5
Height (mm): 50.8
Height (in): 2
Weight (kg): 0.815
Weight (lb): 1.796
Material: Plastic Plastic,Polyurethane Plastic
Units of MeasureUSMetric
Length (mm): 495.3
Length (in): 19.5
Width (mm): 215.9
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 2P-8289

The Storage Case Foam Block works on the principle of providing a custom-fit, cushioned environment for stored items. The precisely engineered cavities and contours within the foam block hold the items in place, preventing them from shifting or dislodging during machine movement. The high-density foam material absorbs and dissipates the energy of shocks, impacts, and vibrations, protecting the delicate or sensitive contents from damage.

Attributes:
• Provides excellent cushioning and protection for delicate items stored in the case
• Helps to keep items securely in place and prevents them from shifting or moving around inside the case

Applications:
The Storage Case Foam Block is used with precise, custom-fit cavities and contours to hold the specific items being stored securely, ensuring a secure and organized storage solution.

View More
Specifications for part number 2P-8289

Units of Measure

USMetric
Length (mm): 495.3
Length (in): 19.5
Width (mm): 215.9
Width (in): 8.5
Height (mm): 50.8
Height (in): 2
Weight (kg): 0.815
Weight (lb): 1.796
Material: Plastic Plastic,Polyurethane Plastic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert