Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits348-3682: Oil Cooler and Lines Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
348-3682: Oil Cooler and Lines Kit
348-3682: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
348-3682: Oil Cooler and Lines Kit
348-3682: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

125-0434: Two Bolt Edge Bonded Seal Gasket
125-0434: Two Bolt Edge Bonded Seal GasketQuantity: 1
8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring
8T-5917: 2.62 x 37.77mm 70A EPDM O-RingQuantity: 1
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 2
5P-7701: 29.74mm Inner Diameter O-Ring Seal
5P-7701: 29.74mm Inner Diameter O-Ring SealQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 6
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 9
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 2
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 2
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 4
109-0092: 5.33 x 75.57mm 78A HNBR O-Ring
109-0092: 5.33 x 75.57mm 78A HNBR O-RingQuantity: 1
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 2
8C-5230: 43.82mm Inside Diameter Seal-O-Ring
8C-5230: 43.82mm Inside Diameter Seal-O-RingQuantity: 2
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 5
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 3
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
197-8006: 5.33 x 196.22mm 70A EPDM O-Ring
197-8006: 5.33 x 196.22mm 70A EPDM O-RingQuantity: 1
235-5678: 2.62 x 6.02mm 70A EPDM O-Ring
235-5678: 2.62 x 6.02mm 70A EPDM O-RingQuantity: 1
126-4935: Edge Bonded Rubber Integral Seal
126-4935: Edge Bonded Rubber Integral SealQuantity: 2
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 2
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 4
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 348-3682
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 348-3682

TRUCK ENGINE

C-15 C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert