Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits368-0653: Engine Overhaul Kit (Bronze)
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
368-0653: Engine Overhaul Kit (Bronze)
368-0653: Engine Overhaul Kit (Bronze)

Cat® Engine Overhaul Kit facilitates a complete and reliable engine rebuild or overhaul, ensuring optimized performance

Brand: Cat

Product Images
368-0653: Engine Overhaul Kit (Bronze)
368-0653: Engine Overhaul Kit (Bronze)

Cat® Engine Overhaul Kit facilitates a complete and reliable engine rebuild or overhaul, ensuring optimized performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

212-4893: 96mm Outer Diameter Thrust Bearing
212-4893: 96mm Outer Diameter Thrust BearingQuantity: 1
149-5240: 32.36mm Internal Diameter Backup Ring
149-5240: 32.36mm Internal Diameter Backup RingQuantity: 6
144-3472: 0.84mm Thick Air Inlet Gasket
144-3472: 0.84mm Thick Air Inlet GasketQuantity: 1
166-2905: 3.16mm Thickness Integral Edge Bonded Seal
166-2905: 3.16mm Thickness Integral Edge Bonded SealQuantity: 1
293-0730: 32.46mm Internal Diameter Backup Ring
293-0730: 32.46mm Internal Diameter Backup RingQuantity: 6
285-0365: 1.98mm Thickness Integral Rubber Edge Bonded Seal
285-0365: 1.98mm Thickness Integral Rubber Edge Bonded SealQuantity: 1
8H-2046: 5.33 x 85.09mm 75A NBR O-Ring
8H-2046: 5.33 x 85.09mm 75A NBR O-RingQuantity: 1
7E-0759: 38.1mm Inner Diameter Molded Silicone Hose
7E-0759: 38.1mm Inner Diameter Molded Silicone HoseQuantity: 1
3N-4087: Flywheel Housing Cover Gasket
3N-4087: Flywheel Housing Cover GasketQuantity: 1
9L-7669: 7/16''-20 Cone Lock Nut
9L-7669: 7/16''-20 Cone Lock NutQuantity: 12
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
7W-5340: 0.8mm Thick Engine Oil Lines Gasket
7W-5340: 0.8mm Thick Engine Oil Lines GasketQuantity: 1
188-6126: 0.8mm Thick Oil Line Flange Gasket
188-6126: 0.8mm Thick Oil Line Flange GasketQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 5
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 8
4F-7391: 32.92mm Inner Diameter Seal O Ring
4F-7391: 32.92mm Inner Diameter Seal O RingQuantity: 1
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 10
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 4
163-2478: 8.24mm Inner Diameter Valve Stem Seal
163-2478: 8.24mm Inner Diameter Valve Stem SealQuantity: 6
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 4
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 5
7F-8268: 53.57mm Inside Diameter Seal-O-Ring
7F-8268: 53.57mm Inside Diameter Seal-O-RingQuantity: 1
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 2
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 1
171-7212: Repair Sleeve
171-7212: Repair SleeveQuantity: 1
135-9819: Edge Bonded Seal Gasket
135-9819: Edge Bonded Seal GasketQuantity: 1
109-3207: 3.53 x 23.39mm 90A FKM O-Ring
109-3207: 3.53 x 23.39mm 90A FKM O-RingQuantity: 6
147-8214: 7.44mm Inner Diameter Valve Stem Seal
147-8214: 7.44mm Inner Diameter Valve Stem SealQuantity: 12
272-1956: 1.6mm Thick Exhaust Manifold Gasket
272-1956: 1.6mm Thick Exhaust Manifold GasketQuantity: 6
Showing 1 to 32 of 82Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 368-0653
Horsepower Range: 230 - 250,230 - 350,190 - 210
View More
Compatible Models for part number 368-0653

TRUCK ENGINE

C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert