Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity374-5790: Fusion Quick Coupler
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
374-5790: Fusion Quick Coupler
374-5790: Fusion Quick Coupler

Provides an electro-hydraulic coupler actuation system activated from the cab. Includes constant pressure coupler wedges. Requires Coupler Ready Machine. Recommend to also install Counterweight, Heavy.

Brand: Cat

Product Images
374-5790: Fusion Quick Coupler
374-5790: Fusion Quick Coupler
374-5790: Fusion Quick Coupler
374-5790: Fusion Quick Coupler

Provides an electro-hydraulic coupler actuation system activated from the cab. Includes constant pressure coupler wedges. Requires Coupler Ready Machine. Recommend to also install Counterweight, Heavy.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

451-0666: 28 Volt Quick Coupler Rocker Switch
451-0666: 28 Volt Quick Coupler Rocker SwitchQuantity: 1
426-1870: Quick Coupler Adapter Wedge
426-1870: Quick Coupler Adapter WedgeQuantity: 1
579-9977: Two Wire Braid  ToughGuard Hose
579-9977: Two Wire Braid ToughGuard HoseQuantity: 2
148-8326: ADAPTER AS
148-8326: ADAPTER ASQuantity: 6
5K-5338: 19.00mm Minimum Internal Diameter Loop Clip
5K-5338: 19.00mm Minimum Internal Diameter Loop ClipQuantity: 2
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 2
389-8060: Two Wire Braid  ToughGuard Hose
389-8060: Two Wire Braid ToughGuard HoseQuantity: 2
350-1226: 28 Volt Quick Coupler Rocker Switch
350-1226: 28 Volt Quick Coupler Rocker SwitchQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 7
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
192-5881: 71.00mm Long Cross Hole Clevis Pin
192-5881: 71.00mm Long Cross Hole Clevis PinQuantity: 4
389-8059: Two Wire Braid  ToughGuard Hose
389-8059: Two Wire Braid ToughGuard HoseQuantity: 2
375-0724: Quick Coupler Basic Cylinder
375-0724: Quick Coupler Basic CylinderQuantity: 2
426-1872: Quick Coupler Adapter Wedge
426-1872: Quick Coupler Adapter WedgeQuantity: 1
333-6551: 930k Fusion Coupler
333-6551: 930k Fusion CouplerQuantity: 1
3B-4629: 40.00mm Long Steel Split Type Cotter Pin
3B-4629: 40.00mm Long Steel Split Type Cotter PinQuantity: 4
3B-8489: 1/8-27 PTF Hex Head Special Grease Fitting Adapter
3B-8489: 1/8-27 PTF Hex Head Special Grease Fitting AdapterQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 374-5790
Material: Grease ( Lanolin, Silicone) Fluid
View More
Compatible Models for part number 374-5790

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

930 926 924K 926M 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert